myHARTING Login
Konfigureerijad
Products
Products
Industriële connectoren/Han
®
Ronde connectoren
Connectivity apparaat
Industrial Ethernet Switches
Operatorinterfaces
Apparatuur opladen voor de elektromobiliteit
Gereedschappen
Op maat gemaakte oplossingen
Kabelmodules & bulkkabels
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
Device connectivity
...
Cable connectors and cable assemblies
Power and signal connectors
09 64 311 7247
Osa number: 09 64 311 7247
25 way S Cup Female 3,9k Wout
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Connector
Solder cup termination
Rated current: 7.5 A
Female
Size: D-Sub 3
Thermoplastic resin (PCT), Plated steel
C-filter 3900 pF ±20% @ ≤100 V
Contacts: 25
Copper alloy
Noble metal over Ni
Notes
Compare
Osa number: 09 64 311 7247
25 way S Cup Female 3,9k Wout
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Identification
Category
Connectors
Series
D-Sub
Identification
Filter
Element
Connector
Description of the contact
Turned
Straight
Version
Termination method
Solder cup termination
Gender
Female
Size
D-Sub 3
Filter
C-filter 3900 pF ±20% @ ≤100 V
Number of contacts
25
Locking type
Fixing flange with thread 4-40 UNC
Technical characteristics
Rated current
7.5 A
Insulation resistance
>10
9
Ω
Contact resistance
≤ 10 mΩ
Tightening torque
≤0.6 Nm Female screw lock
Limiting temperature
-55 ... +125 °C
Performance level
2
В соответствии с CECC 75301-802
Mating cycles
≥ 250
Hot plugging
Нет
Material properties
Material (insert)
Термопластичная смола (PCT)
Плакированная сталь
Material (contacts)
Медный сплав
Surface (contacts)
Благородный металл поверх Ni
Material flammability class acc. to UL 94
V-0
Specifications and approvals
Specifications
DIN 41652
Commercial data
Packaging size
25
Net weight
14.3 g
Country of origin
Czechia
European customs tariff number
85366990
GTIN
5713140570559
eCl@ss
27440214 D-Sub coupler
ETIM
EC001136
UNSPSC 24.0
39121469
Downloads
Download Package
Engineering Data
3D CAD Data
Näita teavet
Peida teave
Download Settings
IGES
STEP
WRL
Laadi alla
Näita teavet
Peida teave
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare