Productos combinables
Productos combinables NUEVO
Combinables
3
Inserts
8
N.º de referencia: 09 20 203 0801
Han 3A HMC-agw-QB
Han 3A HMC-agw-QB

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Base montaje tipo pasamuros
Acodado
Tamaño: 3 A
Enclave único
Acero
Material (capota/base): Cinc fundido a presión
Recubierto de polvo
RAL 7037 (gris polvo)
Material (junta): NBR
Notas
Comparar
N.º de referencia: 09 20 203 0801
Han 3A HMC-agw-QB
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Combinables
3
Inserts
8
Detalles del producto
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® HMC
  • Type of hood/housing Bulkhead mounted housing
  • Description of hood/housing Angled
Version
  • Size 3 A
  • Locking type Single locking lever
  • Field of application Special hoods and housings for high mating cycles
  • Details Han® 3 A HMC housings shall only be combined with housings from the Han® 3 A HMC portfolio.
Technical characteristics
  • Tightening torque (fixing screw) ‌ 1 Nm
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Mating cycles ≥ 10,000
  • Note on the mating cycles Mating cycles with other HMC components
  • Degree of protection acc. to IEC 60529
    IP44
    IP65 / IP67 with seal screw 09 20 000 9918
  • Type rating acc. to UL 50 / UL 50E 12
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7037 (dust grey)
  • Material (seal) NBR
  • Material (locking) Steel
  • Surface (locking) Zinc plated
Specifications and approvals
  • Approvals DNV GL
Commercial data
  • Packaging size 10
  • Net weight 74.3 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140170766
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466