Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Successor Products
1
no data available
eShop
PCB connectors
...
DIN 41612
Tools
09 99 000 0250
Osanumero: 09 99 000 0250
CRIMPING HEAD CONT.ON REEL FC2
Kuva on suuntaa antava, tarkista tuotteen kuvaus.
Properties Overview
Crimping head, for bandoliered contacts, FC 2, Conductor cross-section: 0.14 ... 0.56 mm²
Notes
Compare
This product is not orderable anymore.
You can use the successor
09980005000
.
Osanumero: 09 99 000 0250
CRIMPING HEAD CONT.ON REEL FC2
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Successor Products
1
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
tuotteen yksityiskohdat
Identification
Category
Tools
Series
DIN 41612
Type of tool
Crimping head
Description of the tool
for bandoliered contacts
FC 2
Technical characteristics
Conductor cross-section
0.14 ... 0.56 mm²
Commercial data
Packaging size
1
Net weight
1,730 g
Country of origin
Germany
European customs tariff number
82073090
GTIN
5713140106109
ETIM
EC001282
eCl@ss
21043852 Insert for crimp tool
Downloads
Download Package
Documentation
Type Sheet
Näytä tiedot
Piilota tiedot
Download Settings
PDF
DXF
Lataa
Näytä tiedot
Piilota tiedot
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Further Documents
Asset Administration Shell
Näytä tiedot
Piilota tiedot
Download Settings
AAS
Lataa
Näytä tiedot
Piilota tiedot
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
Connectors DIN 41 612 - Chapter 30
Lataa
HARTING Device Connectivity - Chapter 20
Lataa
Connectors DIN 41 612
Lataa
HARTING Device Connectivity
Lataa
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulje
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare