Matching Products
Matching Products NEW
Part number: 09 06 001 9950
DIN-Power Kodierpin rot M
DIN-Power Kodierpin rot M

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coding pin
for male connectors, for type MH 21 + 5
Thermoplastic
RAL 3031 (orient red)
Notes
Compare
This product will not be orderable much longer. Please contact your local distribution partner.
Part number: 09 06 001 9950
DIN-Power Kodierpin rot M
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Coding pin
  • Description of the accessory
    for male connectors
    for type MH 21 + 5
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) RAL 3031 (orient red)
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
  • California Proposition 65 substances Antimony trioxide
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Railway classification F4/I3 acc. to NFF 16-101/102
Commercial data
  • Packaging size 100
  • Net weight 0.69 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140010611
  • ETIM EC002311
  • eCl@ss 27440203 Coding for industrial connectors
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
Connectors DIN 41 612 - Chapter 00
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare