Dodaj do listy życzeń
Usunięcie z listy życzeń
Matching Products
Matching Products
NEW
Dane niedostępne
eShop
Interface connectors
D-Sub Subminiature D connectors
...
PCB connectors
Connector Filter
09 64 114 7230
Numer Katalogowy: 09 64 114 7230
9 way RA Female 1k Wout
Obraz tylko poglądowy. Szczegóły w opisie produktu.
Properties Overview
Złącze
Lutowane na fali
Prąd znamionowy: 7.5 A
Żeński
Rozmiar: D-Sub 1
Żywica termoplastyczna (PCT), Stal platerowana
Filtr C 1000 pF ±20% @ ≤100 V
Kontakty: 9
Stop miedzi
Metal szlachetny na Ni
Notatki
Compare
This product is not orderable anymore.
You can use the successor
.
Numer Katalogowy: 09 64 114 7230
9 way RA Female 1k Wout
Notatki
Compare
All functionalities, price and availability after
sign in
.
Dodaj do listy życzeń
Usunięcie z listy życzeń
Distributors
E-Mail Inquiry
Matching Products
NEW
Dane niedostępne
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Szczegóły Produktu
Identification
Category
Connectors
Series
D-Sub
Identification
Filter
Element
Connector
Description of the contact
Turned
Angled
Version
Termination method
Wave soldering termination
Gender
Female
Size
D-Sub 1
Filter
C-filter 1000 pF ±20% @ ≤100 V
Number of contacts
9
Locking type
Fixing flange with feed through hole Ø 3.1 mm
Technical characteristics
Rated current
7.5 A
Insulation resistance
>10
9
Ω
Contact resistance
≤ 10 mΩ
Limiting temperature
-20 ... +125 °C
Performance level
2
acc. to CECC 75301-802
Mating cycles
≥ 250
Hot plugging
No
Material properties
Material (insert)
Thermoplastic resin (PCT)
Plated steel
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni
Material flammability class acc. to UL 94
V-0
Specifications and approvals
Specifications
DIN 41652
Commercial data
Packaging size
1
Net weight
8.46 g
Country of origin
Czechia
European customs tariff number
85366990
GTIN
5713140873513
ETIM
EC001136
eCl@ss
27440214 D-Sub coupler
Downloads
Download Package
Documentation
Type Sheet
Pokaż Informacje
Ukryj informacje
Download Settings
PDF
PDF
DXF
DXF
Ściągnij
Pokaż Informacje
Ukryj informacje
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Engineering Data
3D CAD Data
Pokaż Informacje
Ukryj informacje
Download Settings
IGES
STEP
WRL
Ściągnij
Pokaż Informacje
Ukryj informacje
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Zamknij
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare