Productos combinables
Productos combinables NUEVO
N.º de referencia: 09 45 600 0A32 001
cable 3xAWG22/7 shld PVC
cable 3xAWG22/7 shld PVC

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Cable de cobre (redondo)
3x AWG 22/7
PVC
Notas
Comparar
N.º de referencia: 09 45 600 0A32 001
cable 3xAWG22/7 shld PVC
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
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
Version
  • Number of cores 3
  • Core structure 3x AWG 22/7
  • Shielding Shielded
Technical characteristics
  • Limiting temperature -40 ... +80 °C
  • Cable diameter 5 mm ± 0.15 mm
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 0.02 kg
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140898424
  • eCl@ss 27061801 Data and communication cable (copper)
  • ETIM EC003249
  • UNSPSC 24.0 26121609