Productos combinables
Productos combinables NUEVO
Combinables
1
Accessories
1
N.º de referencia: 09 30 010 1711
Han 10B Docking Frame IP67 floating
Han 10B Docking Frame IP67 floating

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Bastidor de acoplamiento
Acero inoxidable
Tamaño: 10 B
Notas
Comparar
N.º de referencia: 09 30 010 1711
Han 10B Docking Frame IP67 floating
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
  • Category Accessories
  • Type of accessory Docking frame
Version
  • Size 10 B
  • Details
    Pull-in-range x-axis: ± 1 mm
    Pull-in-range y-axis: ± 1 mm
    Pull-in-range z-axis: - 0.5 / +1 mm
  • Pack contents
    1 frame
    4 cheese head shoulder screws (Steel, zinc plated) to fix the docking frame
    IP protected frame
Technical characteristics
  • Mating cycles ≥ 10,000
  • Note on the mating cycles Mating cycles with other HMC components
  • Degree of protection acc. to IEC 60529 IP65 / IP67
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7037 (dust grey)
  • Material (accessories) Stainless steel
Commercial data
  • Packaging size 1
  • Net weight 188.4 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140572331
  • eCl@ss 27440206 Module carrier frame for industrial connectors
  • ETIM EC002312
  • UNSPSC 24.0 39121421