Matching Products
Matching Products NEW
Accessories
2
Part number: 09 73 232 6811
DIN-Signal R032FS-3,0C1-2
DIN-Signal R032FS-3,0C1-2

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female connector
Wave soldering termination
Rated current: ‌2 A
Contacts: 32
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts, Side coding
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Notes
Compare
Load in configurator
NEW
Derating tool
Free Sample
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 09 73 232 6811
DIN-Signal R032FS-3,0C1-2
Notes
Compare
Load in configurator
NEW
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
2
Product Details
Identification
  • Category Connectors
  • Series DIN 41612
  • Identification Type R
  • Element Female connector
  • Description of the contact Angled
  • Features lead-free
Version
  • Termination method Wave soldering termination
  • Connection type
    Motherboard to daughtercard
    Extender card
  • Number of contacts 32
  • Contact configuration Row a, positions 1, 2, ... , 31, 32
  • Termination length 3 mm
  • Coding
    Coding with loss of contacts
    Side coding
  • PCB fixing With fixing flange
Technical characteristics
  • Contact rows 3
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side) 2.54 mm
  • Rated current ‌ 2 A
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Clearance distance ≥ 1.2 mm
  • Creepage distance ≥ 1.2 mm
  • Insulation resistance >1012 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 30 N
  • Withdrawal force ≤ 20 N
  • Performance level
    2
    acc. to IEC 60603-2
  • Mating cycles ≥ 400
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 60603-2
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F4/I3 acc. to NFF 16-101/102
Commercial data
  • Packaging size 1
  • Net weight 11.9 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140104068
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Connectors DIN 41 612 - Chapter 01
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare