Matching Products
Matching Products NEW
Combinables
3
Accessories
5
Artikelnummer: 09 66 411 6503
DSUB SV FE SSDP STR 37P PL2 NUT SLK 4-40
DSUB SV FE SSDP STR 37P PL2 NUT SLK 4-40

De afbeelding is enkel ter illustratie. Gelieve de productbeschrijving te raadplegen.

Properties Overview
Connector
aansluiting met golfsoldering
Nominale stroom: ‌6.5 A
Vrouwelijk
Grootte: D-Sub 4
Thermoplastisch hars, gevulde glasvezel (PBTP), Schaal: plaatstaal
Zwart
Contacten: 37
Koperlegering
Edelmetaal over Ni
Notes
Compare
NEW
Derating tool
Artikelnummer: 09 66 411 6503
DSUB SV FE SSDP STR 37P PL2 NUT SLK 4-40
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
3
Accessories
5
Productdetails
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Stamped
    Straight
Version
  • Termination method Wave soldering termination
  • Gender Female
  • Size D-Sub 4
  • Connection type
    Motherboard to daughtercard
    Mezzanine
  • Number of contacts 37
  • Termination length 2.9 mm
  • Locking type Fixing flange with fitted screw lock 4-40 UNC
Technical characteristics
  • Distance between rows 2.84 mm
  • Contact spacing (termination side) 2.76 mm
  • Rated current ‌ 6.5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0.4 Nm Locking screw
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 123 N
  • Withdrawal force
    ≥ 11 N
    ≤ 82 N
  • Performance level
    2
    acc. to CECC 75301-802
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1.6 mm
  • Installation height ‌ 6.2 mm
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (PBTP)
    Shell: Plated steel
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status conform met uitzondering
  • China RoHS 50
  • REACH Annex XVII substances Niet ingesloten
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Ja
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 50
  • Net weight 19.3 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140084773
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
Documentation
Data Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Type Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Product Declaration

Informatie weergeven

Download Settings

Informatie weergeven

Engineering Data
3D CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

PCB Multi ECAD Data

Informatie weergeven

Downloaden

Informatie weergeven

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Informatie weergeven

Download Settings

Informatie weergeven

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare