Matching Products
Matching Products NEW
Part number: 09 67 002 9005
D SUB IP 67_50 POLE FRONT SEAL
D SUB IP 67_50 POLE FRONT SEAL

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Front seal rubber
Size: D-Sub 5
Notes
Compare
Part number: 09 67 002 9005
D SUB IP 67_50 POLE FRONT SEAL
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Front seal rubber
Version
  • Size D-Sub 5
  • Details The front seal rubber is to be used with hood 09 67 0xx 0436 and 09 67 0xx 0437 when a mated system needs to have the IP67 performance; in this case, the front seal rubber is positioned in the IP67 male connector prior to the mating operation with the facing IP67 connector; it provides a full protection of the contacts at the mated area by preventing possible ingress of liquids or dust between the shells.
Technical characteristics
  • Degree of protection acc. to IEC 60529 IP67
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
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 25
  • Net weight 0.78 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140087996
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)