Matching Products
Matching Products NEW
Part number: 21 01 010 0030
M12-ACC-CRIMP FLANGE SET 6.5x7.5/14x8.8x
M12-ACC-CRIMP FLANGE SET 6.5x7.5/14x8.8x

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp flange set
Notes
Compare
Part number: 21 01 010 0030
M12-ACC-CRIMP FLANGE SET 6.5x7.5/14x8.8x
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series Circular connectors M12
  • Identification Slim Design
  • Type of accessory Crimp flange set
Version
  • Details HARTING offers to test and define the best crimp flange and ferrule combination for customer specific cables.
Technical characteristics
  • Ambient temperature -40 ... +85 °C
Commercial data
  • Packaging size 1
  • Net weight 7.88 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140236219
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)