Matching Products
Matching Products NEW
Combinables
4
Accessories
8
Part number: 09 65 462 6815
DSUB SV MA SSDP ANG36-254 37P PL2 GC M3
DSUB SV MA SSDP ANG36-254 37P PL2 GC M3

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Low-profile
Wave soldering termination
Rated current: ‌6.5 A
Male
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 37 With grounding pin
Copper alloy
Noble metal over Ni
Notes
Compare
NEW
Derating tool
Part number: 09 65 462 6815
DSUB SV MA SSDP ANG36-254 37P PL2 GC M3
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Accessories
8
Product Details
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Specification Low-profile
  • Description of the contact
    Stamped
    Angled
Version
  • Termination method Wave soldering termination
  • Gender Male
  • Size D-Sub 4
  • Connection type Motherboard to daughtercard
  • Number of contacts 37
  • further contacts With grounding pin
  • Termination length 2.9 mm
  • PCB fixing With board locks
  • Locking type Fixing flange with thread M3
Technical characteristics
  • Distance between rows 2.54 mm
  • Contact spacing (termination side) 2.76 mm
  • Rated current ‌ 6.5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0.6 Nm Female screw lock
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 123 N
  • Withdrawal force
    ≥ 11 N
    ≤ 82 N
  • Performance level
    2
    acc. to CECC 75301-802
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1.6 mm
  • Installation height ‌ 3.6 mm
  • Hot plugging Nu
Material properties
  • Material (insert)
    Răşină termoplastică, armată cu fibră de sticlă (PBTP)
    Carcasă: oţel placat
  • Colour (insert) Negru
  • Material (contacts) Aliaj de cupru
  • Surface (contacts) Metal nobil peste Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS conform
  • ELV status conform
  • China RoHS e
  • REACH Annex XVII substances Nu este inclus
  • REACH ANNEX XIV substances Nu este inclus
  • REACH SVHC substances Nu este inclus
  • California Proposition 65 substances Da
  • California Proposition 65 substances
    Trioxid de antimoniu
    Plumb
    Nichel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 50
  • Net weight 13.2 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140079458
  • ETIM EC001136
  • eCl@ss 27440214 D-Sub coupler
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
PCB Multi ECAD Data
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
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare