Matching Products
Matching Products NEW
Combinables
4
アクセサリ
8
Part number: 09 68 463 7811
D SUB FE RA 09P "US"_S4_with grnd clip_
D SUB FE RA 09P "US"_S4_with grnd clip_

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
U.S. Footprint
Wave soldering termination
Rated current: ‌6.5 A
Male
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 37 With grounding pin
Copper alloy
Noble metal over Ni
Notes
Compare
NEW
Derating tool
Part number: 09 68 463 7811
D SUB FE RA 09P "US"_S4_with grnd clip_
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Accessories
8
Product Details
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Specification U.S. Footprint
  • Description of the contact
    Stamped
    Angled
Version
  • Termination method Wave soldering termination
  • Gender Macho
  • Size D-Sub 4
  • Connection type Placa-mãe para placa-filha
  • Number of contacts 37
  • further contacts Com pino de aterramento
  • Termination length 3,2 mm
  • PCB fixing Com travas de placa
  • Locking type Fixing flange with thread M3
Technical characteristics
  • Distance between rows 2,84 mm
  • Contact spacing (termination side) 2,77 mm
  • Rated current ‌ 6,5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0,6 Nm Trava por parafuso para fêmea
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 123 N
  • Withdrawal force
    ≥ 11 N
    ≤ 82 N
  • Performance level 3
  • Mating cycles ≥ 50
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1,6 mm
  • Installation height ‌ 6,3 mm
  • Hot plugging Não
Material properties
  • Material (insert)
    Resina termoplástica, preenchida com fibra de vidro (PBTP)
    Concha: aço revestido
  • Colour (insert) Preto
  • Material (contacts) Liga de cobre
  • Surface (contacts) Metal nobre sobre Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS conformidade com exceção
  • RoHS exemptions 6 c): Chumbo em ligas de cobre, num teor ponderal não superior a 4 %
  • ELV status conformidade com exceção
  • China RoHS 50
  • REACH Annex XVII substances Não contido
  • REACH ANNEX XIV substances Não contido
  • REACH SVHC substances Sim
  • REACH SVHC substances Fio
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Sim
  • California Proposition 65 substances Fio
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 50
  • Net weight 17.2 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140095953
  • ETIM EC001136
  • eCl@ss 27440214 D-Sub coupler
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
PCB Multi ECAD Data
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
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare