Productos combinables
Productos combinables NUEVO
Combinables
3
Accessories
1
N.º de referencia: 09 11 000 6113
Han TC100 male contact ax (16-35mm²) AG
Han TC100 male contact ax (16-35mm²) AG

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Contacto de tornillo axial
Corriente nominal: ≤100 A
Macho
Aleación de cobre
Chapado en plata
Sección de conductor: 16 ... 35 mm²
Notas
Comparar
N.º de referencia: 09 11 000 6113
Han TC100 male contact ax (16-35mm²) AG
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Combinables
3
Accessories
1
Detalles del producto
Identification
  • Category Contacts
  • Series TC 100
  • Type of contact Axial screw contact
Version
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 16 ... 35 mm²
  • Rated current ≤ 100 A
  • Contact resistance ≤ 0.3 mΩ
  • Stripping length 13 mm
  • Tightening torque
    ‌6 Nm @ 16 mm²
    ‌7 Nm @ 25 mm²
    ‌8 Nm @ 35 mm²
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • RoHS compliant with exemption
  • RoHS exemptions
    6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
    6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 10
  • Net weight 18 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140014930
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
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
Portal de objetos EPLAN
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
Chapter Han® GND
Chapter Han-Modular®
HARTING News 2020
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar