Matching Products
Matching Products NEW
Device side / Panel feed through
123
部品番号: 09 48 858 5586 250
VB RJ45 LaR -VB RJ45 LaR FRNC red 25m
VB RJ45 LaR -VB RJ45 LaR FRNC red 25m

画像は一例です。製品詳細を参照ください。

Properties Overview
ケーブルアセンブリ
両端組立て済み
銅ケーブル (丸型)
1:1 配線, 遅燃性, ハロゲンフリー
ケーブル長さ: 25 m
ノート
Compare
部品番号: 09 48 858 5586 250
VB RJ45 LaR -VB RJ45 LaR FRNC red 25m
ノート
Compare
All functionalities, price and availability after sign in.
要望リストへ追加
Matching Products NEW
Device side / Panel feed through
123
製品詳細
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING VarioBoot RJ45
    Preferred directions left/right
  • Connector 2
    HARTING VarioBoot RJ45
    Preferred directions left/right
  • Type of cable Copper cable (round)
  • Description of the cable
    Wiring 1:1
    Flame retardant
    Halogen-free
Version
  • Cable length 25 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature
    -20 ... +60 °C unmoved
    ‌0 ... +60 °C moved
  • Degree of protection acc. to IEC 60529 IP20
Material properties
  • Material (cable) FRNC (LSZH)
  • Colour (cable) Red
Specifications and approvals
  • Specifications
    ISO/IEC 11801
    IEC 61156-6
    IEC 60332-1 Flammenwidrigkeit
    IEC 60754-2 Halogenfreiheit
    IEC 60754-2 nicht korrodierend
    IEC 61034 raucharm
Commercial data
  • Packaging size 1
  • Net weight 890 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140882355
  • eCl@ss 27060308 Patch cord copper (data cable)
  • UNSPSC 24.0 26121609
Documentation
Data Sheet

情報を表示

Download Settings

情報を表示

Type Sheet

情報を表示

Download Settings

情報を表示

Engineering Data
3D CAD Data

情報を表示

Download Settings

情報を表示

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare