Configurador no disponible
El configurador no está disponible para resolución de pantalla de dispositivo móvil.
Descubrir HARTING
Dummy title
Dummy content
Conectores industriales Han®:
A new generation of HARTING configurators is coming soon
Announcement: Get ready for an improved experience and new features. The current configurators will remain available for a transition period, so you can switch at your own pace.
Discover what's new and how the transition works:
Learn about the new configurators and the transition
AssemblyJSON: {"addLabel":[],"characteristics":null,"view":{"type":"explosion"},"configid":"","assembly":[{"CS":"HOUSING","termination":"","fclass":"HOOD","parent":".","ref":"HOOD","file":"Dummy_Hood_B.prt","matnr":"","id":"1","position":""},{"CS":"HOOD","termination":"","fclass":"BASE","parent":"1","ref":"HOUSING","file":"Dummy_Housing_B.prt","matnr":"","id":"2","position":""}],"addComponent":[],"language":"es","cable":null,"export":[]}
Search for product number
Search for product number
Search for HARTING article numbers, competitor articles as well as own customer part numbers (if this function is activated).
Locking
Seleccionar
One lever on the hood
Single Lever Bottom
Double Lever Bottom
Double Lever Top
Screw Locking
Toggle Locking
Central locking
Two locking levers on the hood
Snap-In
No locking
Plain push button
Push button, slot
Not relevant
Number of Cable Entries
Seleccionar
1
2
3
4
Without
Thread of Cable Entry
Seleccionar
M12
M16
M20
M25
M32
M40
M50
M63
1x M25, 1x M20
1XM25 + 1XM40
1x M32, 2x M20
1x M32, 1x M25
1x M32, 1x M20, 1x M16
1xM40 + 1xM25
3x M25, 1x M20
Pg 16
Pg 21
Pg 29
M25 external thread
PG16 external thread
PG21 external thread
Flatcable 1
Flatcable 2
Flatcable 3
Han® Easy Hood
Without
Not relevant
M20 Outer Thread
Position of Cable Entry
Seleccionar
Top Entry
Side Entry
Top and Side Entry
Without
Not relevant
Degree of Protection
Seleccionar
IP20
IP44
IP54
IP65
IP66
IP67
IP65 with seal screw
IP67 with seal screw
IP68
IP69
IP69K
IP6K9K
IPX9K
Field of Application
Seleccionar
Industrial Applications
Increased Environmental Requirements
Housing material
Seleccionar
Metal
Metal, powder-coated RAL 7037
Metal, without surface
Metal nickel-plated
Plastic
stainless steel
Stainless Steel
Standard material
assembled with hood
assembled for coupling function
Zinc die cast
Not relevant
Type of construction
Seleccionar
High construction
Low construction
Han® Easy-Hood
Rail fixing long
Rail fixing swinging
Without rail fixing
Rail fixing short
Not relevant
Size of hood/housing
Seleccionar
Han® 1A
Han® 3 A
Han® 10 A
Han® 16 A
Han® 32 A
Han® 6 B
Han® 10 B
Han® 16 B
Han® 24 B
Han® L32 B
Han® 32 B
Han® 48 B
Han-Compact®
Han-Modular® Compact
Han-Modular® ECO
Han-Modular® Module Clamp
Han-Modular® Twin
R15
R 23
Han-Yellock® 10
Han-Yellock® 30
Han-Yellock® 60
Not relevant
EMC Required
Seleccionar
Yes
No
Hoods/housings variants
Seleccionar
Han® Docking Frame
Han-Modular® Docking Frame
Han® 1A
Han-Compact®
Han-Compact® EMC
Han-Eco® Modular - for industrial applications (plastic)
Han-Eco® A
Han-Eco® B - for industrial applications (plastic)
Han® EMC - for EMC requirements
Han® EMC/B
Han® EMC/B HMC
Han® Ex
Han® Ex ( UL specific)
Han® F+B - A clean connection
Grip frame with screw adapter
HARAX
Han® HighTemp
Han® HMC
Han® HP
Han® HPR - for harsh environmental requirements
Han® HPR Compact
Han® HP Direct
Han® HvE
Han-INOX® - for higher corrosion requirements
Han® M - for higher environmental requirements
Han-Modular® ECO
Han-Modular® ECO without PE
Han® GND
Han-Snap® - for closed electrical operating environments
Han-Modular® Module Clamp
Standard - for industrial applications
Han® U
Han-Yellock® Hoods/Housings
Not relevant
Mating cycles
Seleccionar
≥ 100
≥ 500
≥ 10,000
Rated Current (A)
Seleccionar
0
0,1
0,5
1
1,5
2
4
5
6,5
7,5
10
16
20
30
31
35
40
63
70
80
100
200
300
Rated Voltage (V)
Seleccionar
0
16
20
24
25
30
32
48
50
90
100
150
160
200
230
250
300
400
500
600
690
830
1.000
2.000
2.500
4.000
5.000
Number of Contacts
Seleccionar
0
1
2
3
4
5
6
7
8
9
10
12
13
14
15
16
17
18
20
21
22
24
25
27
28
32
36
40
42
46
48
50
55
56
64
72
75
76
80
87
92
107
108
128
144
216
Termination
Seleccionar
Crimp Termination
Crimp contacts with HIROSE RJ45
Crimp contacts with RJ Industrial
Crimp contacts + Han-Brid® RJ45 C
Crimp contacts with Stewart RJ45
Crimp contacts + panel feed-through, straight
Crimp contacts + panel feed-through, angled
Bustermination without PCB for Housing
Crimp contacts w/o FOC POF female contact
Crimp contacts w/o FOC HCS female contact
Crimp contacts w/o FOC Snap female contact
Crimp contacts w/o FOC POF male contact
Crimp contacts w/o FOC HCS male contact
Crimp contacts w/o FOC Snap male contact
Crimp termination for Han-Brid® Cu
Cage clamp
Bustermination, PCB for Hood
Bustermination, PCB for Housing
Without PCB
With PCB
Crimp contacts + FOC POF female contact
Crimp contacts + FOC HCS female contact
Crimp contacts + FOC Snap female contact
Crimp contacts + FOC POF male contact
Crimp contacts + FOC HCS male contact
Crimp contacts + FOC Snap male contact
Crimp contacts w/o FOC POF
Crimp contacts w/o FOC HCS
Crimp contacts w/o FOC Snap
Crimp contacts + FOC POF
Crimp contacts + FOC HCS
Crimp contacts + FOC Snap
Crimp termination
Cage Clamp Termination
Han® ES Press Termination
Cage Clamp Termination (2 Clamps for one Contact)
Screw Termination
Screw Termination (Angled)
Screw term. with wire prot.
Screw termination
Axial Screw Termination
Quick Lock® Termination
Wire Wrap Termination
HARAX® Termination
Soldering
Solder termination
PCB termination
Fixed
Flot mount
for hood
for housing
HARTING Patch Cable
Patch cable USB, male / male
Patch cable Firewire
IDC
preLink®
Piercing
3A SC module
Pneumatic
POF Faser
Various
Circuit Board Connector
Push In
axial screw termination
Without
Not relevant
Wire Gauge
Seleccionar
0.00 mm²
0.08 mm² (AWG 28)
0.09 mm² (AWG 26)
0.13 mm²
0.14 mm² (AWG 26)
0.25 mm² (AWG 24)
0.27 mm² (AWG 23)
0.50 mm² (AWG 20)
0.75 mm² (AWG 19)
1.00 mm² (AWG 18)
1.50 mm² (AWG 16)
2.50 mm² (AWG 14)
4.00 mm² (AWG 12)
6.00 mm² (AWG 10)
10.0 mm² (AWG 8)
16.0 mm² (AWG 6)
25.0 mm² (AWG 4)
35.0 mm² (AWG 2)
38.0 mm²
40.0 mm² (AWG 2)
50.0 mm² (AWG 1)
70.0 mm² (AWG 00)
95,0 mm²
Gender
Seleccionar
Male
Female
Not relevant
Series
Seleccionar
Han-Modular® Compact
Han-Modular® Twin
Han® 1A
Han® 4 A SC
Han A®
Han® 3 A SC (unused in 2.0)
Han-Brid® Cu
Han-Brid® Firewire
Han-Brid® F.O.
Han-Brid® Quintax 3 A
Han-Brid® RJ45 C
Han-Brid® USB
Han-Com®
Han D®, Han D® AV
Han D® HMC
Han DD®
Han DD® HMC
Han® DDD
D-Sub
Han® D-Sub HMC
Han E®, Han® ES/ESS, Han E® AV, Han® ES AV
Han E® HMC
Han E® High Temp
Han® EE
Han® EEE
Han® EEE HMC
Han-Eco®
Han® Guiding Module
Han® Guiding Relay Module
Han-Eco® Modular
Han-Eco® Modular E
Han® Ex
Han® Ex (UL specific)
Han® F+B
Han® Gigabit module
Han® Gigabit module cat. 7
Han® Gigabit module cat. 8
Han® Gigabit HMC
Han® HsB
Han Hv E®
Han® Hv ES
Han® LWL
Han-Modular®
Han® 100 A module
IS_MOD_100A_PROT
Han® 200 A module
Han® 200 A Protected module
Han® 300 A module
Han® 3 A SC Module
Han® 40 A module
Han® 70 A module
Han® C module
Han-Modular® ECO
Han-Modular® GigaBit Module
Han-Modular® LC Modul
Han-Modular® M12 d-coded
Han-Modular® M12 x-coded
Han-Modular® M12 a-coded
Han® MegaBit Module
Han® Multicontact-mod male
Han® Multi module acc. to DIN 41626
Han® Multi module acc. to D-Sub
Han® Pneumatic-module, 1-poles
Han® Pneumatic-module, 2-poles
Han® Pneumatic-module, 3-poles; 1.6 / 3 / 4mm
Han-Modular® SC Modul POF cont
Han® Quintax module
Han® D Coax module
Han® E Coax module
Han® Quintax High desity mod.
Han-Modular® SC Modul
Han® Shielded Module
Han® Q
Han® Q Data RJ45
R15
R 23
Han® RJ45
Han® Shielded module
Han® Shielded High Dens module
Han® Shielded HMC
Staf®
Han-Yellock®
Han® A Thermocouple Fe/CuNi
Han® E Thermocouple Fe/CuNi
Han® E Thermocouple Fe/CuNi/Ag
Han-Modular® GND Modul
Size of hood/housing
Seleccionar
Han® 1A
Han® 3 A
Han® 10 A
Han® 16 A
Han® 32 A
Han® 6 B
Han® 10 B
Han® 16 B
Han® 24 B
Han® L32 B
Han® 32 B
Han® 48 B
Han-Compact®
Han-Modular® Compact
Han-Modular® ECO
Han-Modular® Module Clamp
Han-Modular® Twin
R15
R 23
Han-Yellock® 10
Han-Yellock® 30
Han-Yellock® 60
Not relevant
Insert Classification
Seleccionar
Electric
Pneumatic
D-Sub
Network
Fire-Wire
USB
Smart
Optical
Not relevant
Rated Current for Signal Contacts (A)
Seleccionar
0
4
10
16
40
Rated Voltage for Signal Contacts (V)
Seleccionar
0
50
150
160
250
400
500
600
830
Termination Technique for Signal Contacts
Seleccionar
Crimp Termination
Cage Clamp Termination
Screw Termination
Quick Lock® Termination
Without
Axial Screw Termination
Wire Gauge for Signal Contacts
Seleccionar
0.09 ... 0,52 mm² (AWG 26 - AWG 20)
0.13...0.25 mm²
0.14 ... 2.5 mm² (AWG 26 - AWG 14)
0.14 ... 4 mm² (AWG 26 - AWG 12)
0.14 ... 6 mm² (AWG 26 - AWG 10)
0.14...10 mm²
0,16 .. 1,5 mm²
0.2 mm²
0.2 ... 2.5 mm²
0.25 ... 1.5 mm² (AWG 24 - AWG 16)
0.5 ... 2.5 mm² (AWG 20 - AWG 14)
0.5 ... 4 mm² (AWG 20 - AWG 12)
2.5 mm² / AWG 14
2.5 ... 6 mm² (AWG 14 - AWG 10)
2.5 ... 8 mm² (AWG 14 - AWG 10)
4 ... 6 mm² (AWG 12 - AWG 10) (10 mm² optional)
6 ... 10 mm² (AWG 10 - AWG 8)
6 ... 16 mm² (AWG 10 - AWG 6)
10 ... 22 mm³ (AWG 8 - AWG 4)
Not relevant
Number of Signal Contacts
Seleccionar
0
1
2
3
4
5
6
8
12
24
27
36
55
Data transmission type
Seleccionar
Not relevant
DATA_USBC
D-Sub
USB
Firewire
Coaxial
Gigabit (Cat. 6, Cat. 7a)
Megabit (2xCat. 5)
Shielded
Quintax (Cat. 5)
RJ45 (Cat. 5, Cat. 6a)
M12
Category
Seleccionar
Cat. 5
Cat. 5e
Cat. 6
Cat. 6A
Not relevant
USBC_3.2_GEN_2X2
Data rate
Seleccionar
10 Mbit
100 Mbit
1000 Mbit
1 GBit/s
10 Gbit
DR_20_GBIT
Not relevant
Wire gauge
Seleccionar
0.08 ... 0.25 mm² (AWG 28 - AWG 24)
0.08 ... 0.52 mm² (AWG 28 - AWG 20)
0.09 ... 0,52 mm² (AWG 26 - AWG 20)
0,09 .. 0.56 mm²
0.10 ... 0.13 mm² / AWG27 - AWG26
0.10 ... 0.34 mm² (AWG 27 - AWG 22)
0.13...0.33 mm²
0,13 .. 0,52 mm²
0,13 .. 0,82 mm²
0.14 mm² (AWG 26)
0.14 ... 0.25 mm² (AWG 26 - AWG 24)
0,14 .. 1,5 mm²
0.14 ... 2.5 mm² (AWG 26 - AWG 14)
0.14 ... 4 mm² (AWG 26 - AWG 12)
0.14 ... 6 mm² (AWG 26 - AWG 10)
0,16 .. 1,5 mm²
0.25 ... 0.34 mm² (AWG 24 - AWG 22)
0.25 ... 1.5 mm² (AWG 24 - AWG 16)
0.25 ... 2.5 mm² (AWG 24 - AWG 14)
0.27 ... 0.34 mm² (AWG 23 - AWG 22)
0.2 ... 2.5 mm²
0.5 ... 2.5 mm² (AWG 20 - AWG 14)
0.5...2 mm²
0.5 ... 4 mm² (AWG 20 - AWG 12)
0.75 ... 1.5 mm² (AWG 19 - AWG 16)
0.75 ... 2.5 mm² (AWG 19 - AWG 14)
10 mm²
10 ... 22 mm³ (AWG 8 - AWG 4)
10 ... 25 mm² (AWG 8 - AWG 4)
10 ... 35 mm² (AWG 8 - AWG 2)
14 … 22 mm² (AWG 6 - AWG 4)
16 mm²
16 .. 25 mm²
16 ... 35 mm² (AWG 6 - AWG 2)
16 .. 70 mm²
1.5 ... 10 mm² (AWG 18 - AWG 8)
1.5 ... 16 mm² (AWG 18 - AWG 6)
1,5 .. 2,5 mm²
1.5 ... 6 mm² (AWG 18 - AWG 10)
1 ... 1.5 mm² (AWG 18 - AWG 16)
1 ... 2.5 mm² (AWG 18 - AWG 14)
1 .. 6 mm²
22 .. 38 mm²
25 mm²
25 ... 40 mm² (AWG 4 - AWG 2)
25 ... 70 mm² (AWG 2 - AWG 00)
2.5 ... 6 mm² (AWG 14 - AWG 10)
2.5 ... 8 mm² (AWG 14 - AWG 10)
35 mm²
35 ... 70 mm² (AWG 2 - AWG 00)
38 mm²
40 ... 70 mm² (AWG 2 - AWG 00)
4 ... 10 mm² (AWG 12 - AWG 8)
4 … 6 mm² (AWG 12 - AWG 10)
4 ... 6 mm² (AWG 12 - AWG 10) (10 mm² optional)
6 ... 10 mm² (AWG 10 - AWG 8)
6 ... 16 mm² (AWG 10 - AWG 6)
6 - 25 mm²
70 - 120 mm²
95 mm²
95 .. 120 mm²
Pneumatik
Pneumatik 3
Not relevant
Not relevant
Mating cycles
Seleccionar
≥ 100
≥ 500
≥ 10,000
Rated Current (A)
Seleccionar
0
0,1
0,5
1
1,5
2
4
5
6,5
7,5
10
16
20
30
31
35
40
63
70
80
100
200
300
Rated Voltage (V)
Seleccionar
0
16
20
24
25
30
32
48
50
90
100
150
160
200
230
250
300
400
500
600
690
830
1.000
2.000
2.500
4.000
5.000
Number of Contacts
Seleccionar
0
1
2
3
4
5
6
7
8
9
10
12
13
14
15
16
17
18
20
21
22
24
25
27
28
32
36
40
42
46
48
50
55
56
64
72
75
76
80
87
92
107
108
128
144
216
Termination
Seleccionar
Crimp Termination
Crimp contacts with HIROSE RJ45
Crimp contacts with RJ Industrial
Crimp contacts + Han-Brid® RJ45 C
Crimp contacts with Stewart RJ45
Crimp contacts + panel feed-through, straight
Crimp contacts + panel feed-through, angled
Bustermination without PCB for Housing
Crimp contacts w/o FOC POF female contact
Crimp contacts w/o FOC HCS female contact
Crimp contacts w/o FOC Snap female contact
Crimp contacts w/o FOC POF male contact
Crimp contacts w/o FOC HCS male contact
Crimp contacts w/o FOC Snap male contact
Crimp termination for Han-Brid® Cu
Cage clamp
Bustermination, PCB for Hood
Bustermination, PCB for Housing
Without PCB
With PCB
Crimp contacts + FOC POF female contact
Crimp contacts + FOC HCS female contact
Crimp contacts + FOC Snap female contact
Crimp contacts + FOC POF male contact
Crimp contacts + FOC HCS male contact
Crimp contacts + FOC Snap male contact
Crimp contacts w/o FOC POF
Crimp contacts w/o FOC HCS
Crimp contacts w/o FOC Snap
Crimp contacts + FOC POF
Crimp contacts + FOC HCS
Crimp contacts + FOC Snap
Crimp termination
Cage Clamp Termination
Han® ES Press Termination
Cage Clamp Termination (2 Clamps for one Contact)
Screw Termination
Screw Termination (Angled)
Screw term. with wire prot.
Screw termination
Axial Screw Termination
Quick Lock® Termination
Wire Wrap Termination
HARAX® Termination
Soldering
Solder termination
PCB termination
Terminal block connector (Cage-clam)
Terminal block connector (screw)
Fixed
Flot mount
for hood
for housing
HARTING Patch Cable
Patch cable USB, male / male
Patch cable Firewire
IDC
preLink®
Piercing
3A SC module
Pneumatic
POF Faser
Various
Circuit Board Connector
Push In
axial screw termination
Without
Not relevant
Wire Gauge
Seleccionar
0.00 mm²
0.08 mm² (AWG 28)
0.09 mm² (AWG 26)
0.13 mm²
0.14 mm² (AWG 26)
0.25 mm² (AWG 24)
0.27 mm² (AWG 23)
0.50 mm² (AWG 20)
0.75 mm² (AWG 19)
1.00 mm² (AWG 18)
1.50 mm² (AWG 16)
2.50 mm² (AWG 14)
4.00 mm² (AWG 12)
6.00 mm² (AWG 10)
10.0 mm² (AWG 8)
16.0 mm² (AWG 6)
25.0 mm² (AWG 4)
35.0 mm² (AWG 2)
38.0 mm²
40.0 mm² (AWG 2)
50.0 mm² (AWG 1)
70.0 mm² (AWG 00)
95,0 mm²
Gender
Seleccionar
Male
Female
Not relevant
Series
Seleccionar
Han-Modular® Compact
Han-Modular® Twin
Han® 1A
Han® 4 A SC
Han A®
Han® 3 A SC (unused in 2.0)
Han-Brid® Cu
Han-Brid® Firewire
Han-Brid® F.O.
Han-Brid® Quintax 3 A
Han-Brid® RJ45 C
Han-Brid® USB
Han-Com®
Han D®, Han D® AV
Han D® HMC
Han DD®
Han DD® HMC
Han® DDD
D-Sub
Han® D-Sub HMC
Han E®, Han® ES/ESS, Han E® AV, Han® ES AV
Han E® HMC
Han E® High Temp
Han® EE
Han® EEE
Han® EEE HMC
Han-Eco®
Han® Guiding Module
Han® Guiding Relay Module
Han-Eco® Modular
Han-Eco® Modular E
Han® Ex
Han® Ex (UL specific)
Han® F+B
Han® Gigabit module
Han® Gigabit module cat. 7
Han® Gigabit module cat. 8
Han® Gigabit HMC
Han® HsB
Han Hv E®
Han® Hv ES
Han® LWL
Han-Modular®
Han® 100 A module
IS_MOD_100A_PROT
Han® 200 A module
Han® 200 A Protected module
Han® 300 A module
Han® 3 A SC Module
Han® 40 A module
Han® 70 A module
Han® C module
Han-Modular® ECO
Han-Modular® GigaBit Module
Han-Modular® LC Modul
Han-Modular® M12 d-coded
Han-Modular® M12 x-coded
Han-Modular® M12 a-coded
Han® MegaBit Module
Han® Multicontact-mod male
Han® Multi module acc. to DIN 41626
Han® Multi module acc. to D-Sub
Han® Pneumatic-module, 1-poles
Han® Pneumatic-module, 2-poles
Han® Pneumatic-module, 3-poles; 1.6 / 3 / 4mm
Han-Modular® SC Modul POF cont
Han® Quintax module
Han® D Coax module
Han® E Coax module
Han® Quintax High desity mod.
Han-Modular® SC Modul
Han® Shielded Module
Han® Q
Han® Q Data RJ45
R15
R 23
Han® RJ45
Han® Shielded module
Han® Shielded High Dens module
Han® Shielded HMC
Staf®
Han-Yellock®
Han® A Thermocouple Fe/CuNi
Han® E Thermocouple Fe/CuNi
Han® E Thermocouple Fe/CuNi/Ag
Han-Modular® GND Modul
Size of hood/housing
Seleccionar
Han® 1A
Han® 3 A
Han® 10 A
Han® 16 A
Han® 32 A
Han® 6 B
Han® 10 B
Han® 16 B
Han® 24 B
Han® L32 B
Han® 32 B
Han® 48 B
Han-Compact®
Han-Modular® Compact
Han-Modular® ECO
Han-Modular® Module Clamp
Han-Modular® Twin
R15
R 23
Han-Yellock® 10
Han-Yellock® 30
Han-Yellock® 60
Not relevant
Insert Classification
Seleccionar
Electric
Pneumatic
D-Sub
Network
Fire-Wire
USB
Smart
Optical
Not relevant
Rated Current for Signal Contacts (A)
Seleccionar
0
4
10
16
40
Rated Voltage for Signal Contacts (V)
Seleccionar
0
50
150
160
250
400
500
600
830
Termination Technique for Signal Contacts
Seleccionar
Crimp Termination
Cage Clamp Termination
Screw Termination
Quick Lock® Termination
Without
Axial Screw Termination
Wire Gauge for Signal Contacts
Seleccionar
0.09 ... 0,52 mm² (AWG 26 - AWG 20)
0.13...0.25 mm²
0.14 ... 2.5 mm² (AWG 26 - AWG 14)
0.14 ... 4 mm² (AWG 26 - AWG 12)
0.14 ... 6 mm² (AWG 26 - AWG 10)
0.14...10 mm²
0,16 .. 1,5 mm²
0.2 mm²
0.2 ... 2.5 mm²
0.25 ... 1.5 mm² (AWG 24 - AWG 16)
0.5 ... 2.5 mm² (AWG 20 - AWG 14)
0.5 ... 4 mm² (AWG 20 - AWG 12)
2.5 mm² / AWG 14
2.5 ... 6 mm² (AWG 14 - AWG 10)
2.5 ... 8 mm² (AWG 14 - AWG 10)
4 ... 6 mm² (AWG 12 - AWG 10) (10 mm² optional)
6 ... 10 mm² (AWG 10 - AWG 8)
6 ... 16 mm² (AWG 10 - AWG 6)
10 ... 22 mm³ (AWG 8 - AWG 4)
Not relevant
Number of Signal Contacts
Seleccionar
0
1
2
3
4
5
6
8
12
24
27
36
55
Data transmission type
Seleccionar
Not relevant
DATA_USBC
D-Sub
USB
Firewire
Coaxial
Gigabit (Cat. 6, Cat. 7a)
Megabit (2xCat. 5)
Shielded
Quintax (Cat. 5)
RJ45 (Cat. 5, Cat. 6a)
M12
Category
Seleccionar
Cat. 5
Cat. 5e
Cat. 6
Cat. 6A
Not relevant
USBC_3.2_GEN_2X2
Data rate
Seleccionar
10 Mbit
100 Mbit
1000 Mbit
1 GBit/s
10 Gbit
DR_20_GBIT
Not relevant
Wire gauge
Seleccionar
0.08 ... 0.25 mm² (AWG 28 - AWG 24)
0.08 ... 0.52 mm² (AWG 28 - AWG 20)
0.09 ... 0,52 mm² (AWG 26 - AWG 20)
0,09 .. 0.56 mm²
0.10 ... 0.13 mm² / AWG27 - AWG26
0.10 ... 0.34 mm² (AWG 27 - AWG 22)
0.13...0.33 mm²
0,13 .. 0,52 mm²
0,13 .. 0,82 mm²
0.14 mm² (AWG 26)
0.14 ... 0.25 mm² (AWG 26 - AWG 24)
0,14 .. 1,5 mm²
0.14 ... 2.5 mm² (AWG 26 - AWG 14)
0.14 ... 4 mm² (AWG 26 - AWG 12)
0.14 ... 6 mm² (AWG 26 - AWG 10)
0,16 .. 1,5 mm²
0.25 ... 0.34 mm² (AWG 24 - AWG 22)
0.25 ... 1.5 mm² (AWG 24 - AWG 16)
0.25 ... 2.5 mm² (AWG 24 - AWG 14)
0.27 ... 0.34 mm² (AWG 23 - AWG 22)
0.2 ... 2.5 mm²
0.5 ... 2.5 mm² (AWG 20 - AWG 14)
0.5...2 mm²
0.5 ... 4 mm² (AWG 20 - AWG 12)
0.75 ... 1.5 mm² (AWG 19 - AWG 16)
0.75 ... 2.5 mm² (AWG 19 - AWG 14)
10 mm²
10 ... 22 mm³ (AWG 8 - AWG 4)
10 ... 25 mm² (AWG 8 - AWG 4)
10 ... 35 mm² (AWG 8 - AWG 2)
14 … 22 mm² (AWG 6 - AWG 4)
16 mm²
16 .. 25 mm²
16 ... 35 mm² (AWG 6 - AWG 2)
16 .. 70 mm²
1.5 ... 10 mm² (AWG 18 - AWG 8)
1.5 ... 16 mm² (AWG 18 - AWG 6)
1,5 .. 2,5 mm²
1.5 ... 6 mm² (AWG 18 - AWG 10)
1 ... 1.5 mm² (AWG 18 - AWG 16)
1 ... 2.5 mm² (AWG 18 - AWG 14)
1 .. 6 mm²
22 .. 38 mm²
25 mm²
25 ... 40 mm² (AWG 4 - AWG 2)
25 ... 70 mm² (AWG 2 - AWG 00)
2.5 ... 6 mm² (AWG 14 - AWG 10)
2.5 ... 8 mm² (AWG 14 - AWG 10)
35 mm²
35 ... 70 mm² (AWG 2 - AWG 00)
38 mm²
40 ... 70 mm² (AWG 2 - AWG 00)
4 ... 10 mm² (AWG 12 - AWG 8)
4 … 6 mm² (AWG 12 - AWG 10)
4 ... 6 mm² (AWG 12 - AWG 10) (10 mm² optional)
6 ... 10 mm² (AWG 10 - AWG 8)
6 ... 16 mm² (AWG 10 - AWG 6)
6 - 25 mm²
70 - 120 mm²
95 mm²
95 .. 120 mm²
Pneumatik
Pneumatik 3
Not relevant
Not relevant
Mating cycles
Seleccionar
≥ 100
≥ 500
≥ 10,000
Assembly Situation
Seleccionar
Bulkhead Mounted Housing
Surface Mounted Housing
Cable to Cable Housing
Screw Mounted Housing
Screw adapter
Hood
Panel Feed-Through
Terminal Housing
Not relevant
Locking
Seleccionar
One lever on the hood
Single Lever Bottom
Double Lever Bottom
Double Lever Top
Screw Locking
Toggle Locking
Central locking
Two locking levers on the hood
Snap-In
No locking
Plain push button
Push button, slot
Not relevant
Number of Cable Entries
Seleccionar
1
2
3
4
Without
Thread of Cable Entry
Seleccionar
M12
M16
M20
M25
M32
M40
M50
M63
1x M25, 1x M20
1XM25 + 1XM40
1x M32, 2x M20
1x M32, 1x M25
1x M32, 1x M20, 1x M16
1xM40 + 1xM25
3x M25, 1x M20
Pg 16
Pg 21
Pg 29
M25 external thread
PG16 external thread
PG21 external thread
Flatcable 1
Flatcable 2
Flatcable 3
Han® Easy Hood
Without
Not relevant
M20 Outer Thread
Position of Cable Entry
Seleccionar
Top Entry
Side Entry
Top and Side Entry
Without
Not relevant
Degree of Protection
Seleccionar
IP20
IP44
IP54
IP65
IP66
IP67
IP65 with seal screw
IP67 with seal screw
IP68
IP69
IP69K
IP6K9K
IPX9K
Field of Application
Seleccionar
Industrial Applications
Increased Environmental Requirements
Housing material
Seleccionar
Metal
Metal, powder-coated RAL 7037
Metal, without surface
Metal nickel-plated
Plastic
stainless steel
Stainless Steel
Standard material
assembled with hood
assembled for coupling function
Zinc die cast
Not relevant
Type of construction
Seleccionar
High construction
Low construction
Han® Easy-Hood
Rail fixing long
Rail fixing swinging
Without rail fixing
Rail fixing short
Not relevant
Size of hood/housing
Seleccionar
Han® 1A
Han® 3 A
Han® 10 A
Han® 16 A
Han® 32 A
Han® 6 B
Han® 10 B
Han® 16 B
Han® 24 B
Han® L32 B
Han® 32 B
Han® 48 B
Han-Compact®
Han-Modular® Compact
Han-Modular® ECO
Han-Modular® Module Clamp
Han-Modular® Twin
R15
R 23
Han-Yellock® 10
Han-Yellock® 30
Han-Yellock® 60
Not relevant
EMC Required
Seleccionar
Yes
No
Cover
Seleccionar
Die cast metal cover, lockable
Thermoplastic cover
Metal cover
No cover
Die cast metal cover, lockable
Not relevant
Hoods/housings variants
Seleccionar
Han® Docking Frame
Han-Modular® Docking Frame
Han® 1A
Han-Compact®
Han-Compact® EMC
Han-Eco® Modular - for industrial applications (plastic)
Han-Eco® A
Han-Eco® B - for industrial applications (plastic)
Han® EMC - for EMC requirements
Han® EMC/B
Han® EMC/B HMC
Han® Ex
Han® Ex ( UL specific)
Han® F+B - A clean connection
Grip frame with screw adapter
HARAX
Han® HighTemp
Han® HMC
Han® HP
Han® HPR - for harsh environmental requirements
Han® HPR Compact
Han® HP Direct
Han® HvE
Han-INOX® - for higher corrosion requirements
Han® M - for higher environmental requirements
Han-Modular® ECO
Han-Modular® ECO without PE
Han® GND
Han-Snap® - for closed electrical operating environments
Han-Modular® Module Clamp
Standard - for industrial applications
Han® U
Han-Yellock® Hoods/Housings
Not relevant
Mating cycles
Seleccionar
≥ 100
≥ 500
≥ 10,000
more filters
less filters
Información de contacto
Nombre
Empresa
Calle
Apellidos
País
Código postal
Ciudad
Dirección de E-mail
Teléfono
Fax
Assembling aid is needed (02 09 500 0002)
Marked fields have to be filled in
Enviar