Productos combinables
Productos combinables NUEVO
N.º de referencia: 09 48 CON 31P1 0
PushPull V4 2.0 Signal 10pole
PushPull V4 2.0 Signal 10pole

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conectores
Conector de cable Sobremoldeado
Terminación de engaste
Corriente nominal: ‌5 A
Contactos: 10
Aleación de cobre
PushPull
Diámetro: Poliamida (PA)
Grado de protección: IP65, IP67
Notas
Comparar
N.º de referencia: 09 48 CON 31P1 0
PushPull V4 2.0 Signal 10pole
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Identification
  • Category Connectors
  • Series HARTING PushPull (V4)
  • Identification Signal
  • Element Cable connector
  • Specification Overmoulded
Version
  • Termination method Crimp termination
  • Shielding Unshielded
  • Number of contacts 10
  • Locking type PushPull
  • Pack contents incl. plastic housing and female insert
Technical characteristics
  • Conductor cross-section (mm²) 0.13 ... 0.82 mm²
  • Conductor cross-section (AWG) AWG 26 ... AWG 18
  • Wire outer diameter ≤ 2.1 mm
  • Contact spacing (termination side)
    2.4 mm
    3 mm
  • Contact spacing (mating side)
    2.4 mm
    3 mm
  • Rated current ‌ 5 A
  • Rated voltage 50 V
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Clearance distance ≥ 1.1 mm
  • Creepage distance ≥ 1.1 mm
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -40 ... +70 °C
  • Insertion force ‌ 50 N
  • Withdrawal force ‌ 50 N
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Cable diameter 4.5 ... 10 mm
  • Test voltage Ur.m.s.
    1.5 kV (contact-contact)
    1.5 kV (contact-ground)
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (contacts) Copper alloy
  • Material (hood/housing) Polyamide (PA)
  • Colour (hood/housing) Black
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Country of origin China
  • GTIN 5713140880917
  • eCl@ss 27440114 Rectangular connector (for field assembly)
  • ETIM EC002636
  • UNSPSC 24.0 39121408
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar