Productos combinables
Productos combinables NUEVO
Contacts
7
Combinables
1
Tools
2
Accessories
1
Hoods/Housings
83
Frames
17
N.º de referencia: 09 14 002 3121
Módulo H Alta tensión 2900v/20A
Módulo H Alta tensión 2900v/20A

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Módulo Han® HV
Módulo doble
para contactos de engaste Han E®
Terminación de engaste
Hembra
Contactos: 2
Sección de conductor: 0.5 ... 4 mm²
Corriente nominal: ‌16 A
Policarbonato / teflón (PTFE)
RAL 7032 (gris guijarro)
Notas
Comparar
Cargar en configurador
NUEVO
Curvas deriva intensidad
N.º de referencia: 09 14 002 3121
Módulo H Alta tensión 2900v/20A
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
Contacts
7
Combinables
1
Tools
2
Accessories
1
Lengő csatlakozóházak/házak
83
Frames
17
Detalles del producto
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® HV module
  • Size of the module Double module
  • Description of the module for Han E® crimp contacts
Version
  • Termination method Crimp termination
  • Gender Female
  • Number of contacts 2
  • Details Please order crimp contacts separately.
  • Pack contents
    1 module
    2 locking sleeves
    2 heat shrink tubes
Technical characteristics
  • Conductor cross-section 0.5 ... 4 mm²
  • Wire outer diameter ≤8 mm
  • Rated current ‌ 16 A
  • Rated voltage conductor-earth 2,900 V
  • Rated voltage conductor-conductor 5,000 V
  • Rated impulse voltage 15 kV
  • Pollution degree 3
  • Rated current acc. to UL 16 A
  • Rated voltage acc. to UL 5,000 V
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate / Teflon (PTFE)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
    EN 50124-1
    IEC 60352-4
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 62 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140019928
  • eCl@ss 27440217 Module for industrial connectors (power/signals)
  • ETIM EC000438
  • UNSPSC 24.0 39121552
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
Instrucciones
Instruction Leaflett
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
Chapter Han-Eco®
Chapter Han-Modular®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar