Productos combinables
Productos combinables NUEVO
Combinables
6
饰品
2
备件
1
上売/底座
60
N.º de referencia: 09 21 040 4602
CONECTOR BORNA 40 V DAV IZQUIERDA SK
CONECTOR BORNA 40 V DAV IZQUIERDA SK

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Aislantes
Conector con regletero
Terminación de tornillo
Macho
Policarbonato (PC)
RAL 7032 (gris guijarro)
Corriente nominal: ‌10 A
Tamaño: 16 B
Contactos: 40
Sección de conductor: 0.2 ... 2.5 mm²
Aleación de cobre
Chapado en plata
Notas
Comparar
Cargar en configurador
N.º de referencia: 09 21 040 4602
CONECTOR BORNA 40 V DAV IZQUIERDA SK
Notas
Comparar
Cargar en configurador
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Combinables
6
饰品
2
备件
1
上売/底座
60
Detalles del producto
Identification
  • Category Inserts
  • Series Han D® AV
  • Element Terminal block connector
  • Specification
    Left hand version
    Single contour (SK)
Version
  • Termination method Screw termination
  • Gender Male
  • Size 16 B
  • Number of contacts 40
  • PE contact Yes
Technical characteristics
  • Conductor cross-section (mm²) 0.2 ... 2.5 mm²
  • Rated current ‌ 10 A
  • Rated voltage 250 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 4 mΩ
  • Tightening torque
    ‌0.5 Nm Contact screw M3
    ‌0.5 Nm Fixing screws M3
  • Recommended screw driver
    Slotted 0.5 x 3
    Slotted 0.6 x 3.5
    PH2
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 398.1 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140040656
  • eCl@ss 27440205 Contact insert for industrial connectors
  • ETIM EC000438
  • UNSPSC 24.0 39121522
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
Portal de objetos EPLAN
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
Chapter Han® AV
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar