Productos combinables
Productos combinables NUEVO
Combinables
3
Accessories
12
Spare Part
3
Inserts
6
N.º de referencia: 19 34 003 0270
Han HvE Base Surface LC 2 Levers 2 Entri
Han HvE Base Surface LC 2 Levers 2 Entri

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Base de montaje en superficie
Tamaño: 10 B
Construcción baja
Enclave doble
Policarbonato (PC), Acero inoxidable
Entrada lateral
2x M20
Material (capota/base): Fundición de aluminio
Recubierto de polvo
RAL 7037 (gris polvo)
Material (junta): NBR
Notas
Comparar
Cargar en configurador
N.º de referencia: 19 34 003 0270
Han HvE Base Surface LC 2 Levers 2 Entri
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
Pótalkatrész
3
Érintkező vezetők
6
Detalles del producto
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han Hv E®
  • Type of hood/housing Surface mounted housing
  • Type Low construction
Version
  • Size 10 B
  • Version Side entry
  • Number of cable entries 2
  • Cable entry 2x M20
  • Locking type Double locking lever
  • Han-Easy Lock® Yes
  • Field of application Special hoods/housings for Han Hv E® screw terminal
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7037 (dust grey)
  • Material (seal) NBR
  • Material (locking)
    Polycarbonate (PC)
    Stainless steel
  • Colour (locking) RAL 7037 (dust grey)
  • Material flammability class acc. to UL 94 (locking levers) V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • ECHA SCIP number 60b1a572-bb3f-476f-9307-b7d1688bd90c
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 232.8 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140128101
  • eCl@ss 27440202 Shell for industrial connectors
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
Portal de objetos EPLAN
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
Chapter Han Hv E® / Han® Hv ES
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar