Productos combinables
Productos combinables NUEVO
Combinables
3
Tools
1
Accessories
4
Spare Part
1
Hoods/Housings
42
N.º de referencia: 09 33 024 2726
AISLANTE HEMBRA 24 ES CAGE C. 25-48
AISLANTE HEMBRA 24 ES CAGE C. 25-48

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Aislantes
Terminación de borne de cepo
Hembra
Policarbonato (PC)
RAL 7032 (gris guijarro)
Corriente nominal: ‌16 A
Tamaño: 48 B
Contactos: 48
Sección de conductor: 0.14 ... 2.5 mm²
Aleación de cobre
Chapado en plata
Notas
Comparar
NUEVO
Curvas deriva intensidad
N.º de referencia: 09 33 024 2726
AISLANTE HEMBRA 24 ES CAGE C. 25-48
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
Spare Part
1
Hoods/Housings
42
Detalles del producto
Identification
  • Category Inserts
  • Series Han® ES
  • Specification Continuing marking
Version
  • Termination method Cage-clamp termination
  • Gender Female
  • Size 48 B
  • Number of contacts 48
  • PE contact Yes
  • Contact identification 25 ... 48
  • Details You need two inserts for a complete assembly!
Technical characteristics
  • Conductor cross-section 0.14 ... 2.5 mm²
  • Conductor cross-section [AWG] AWG 26 ... AWG 14
  • Rated current ‌ 16 A
  • Rated voltage 500 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Rated voltage acc. to CSA 600 V
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 3 mΩ
  • Stripping length 7 ... 9 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances
    Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
    Lead
  • ECHA SCIP number 1e38d35d-d1be-4585-8e03-95faccd739bf
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    UL 2237 PVVA2.E318390
    CSA-C22.2 No. 182.3 PVVA8.E318390
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 95 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140052055
  • eCl@ss 27440205 Contact insert for industrial connectors
  • ETIM EC000438
  • UNSPSC 24.0 39121522
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
Chapter Han E® / Han® ES/ESS/EE/EEE
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar