|
Modules
|
|
09 14 010 0303
|
ADAPTADOR BISAGRA 3 MODULOS Han 10E (AF)
|
|
Categoría:
Accesorios, Serie:
Han-Modular®, Tipo de accesorio:
Bastidor articulado, Descripción del accesorio:
para 3 módulos A ... C, Características:
Sección de conductor PE (lado de potencia) 4 ... 10 mm² Sección de conductor PE (lado de señales) 1 ... 2,5 mm², Tamaño:
10 B, Longitud de pelado del cable:
8 ... 10 mm, Temperatura de limitación:
-40 ... +125 °C, Ciclos de conexión:
≥ 500, Diámetro:
Cinc fundido a presión, RoHS:
conforme con exención, Exenciones RoHS:
6.c): Aleación de cobre que contenga hasta un 4 % de su peso en plomo., Estado ELV:
conforme con exención, China RoHS:
50, Sustancias REACH ANNEX XVII:
No incluido, Sustancias REACH ANNEX XIV:
No incluido, Sustancias REACH SVHC:
Sí, Sustancias REACH SVHC:
Plomo, Número ECHA SCIP:
564b7d75-7bf6-4cfb-acb1-2168eb61b675, Sustancias de la California Proposition 65:
Sí, Sustancias de la California Proposition 65:
Plomo, Especificaciones:
IEC 60664-1 IEC 61984, UL / CSA:
UL 1977 ECBT2.E235076, Certificaciones:
DNV GL, Tamaño del embalaje:
2, Peso neto:
10 g, País de origen:
Alemania, Número europeo de arancel aduanero:
85389099, GTIN:
5713140020849, eCl@ss:
27.440.206,00, ETIM:
EC002312, UNSPSC 24.0:
39121421,
|
1 item
|
|
|
Modules > Plug-in position A
|
|
09 14 006 3101
|
Han Modular 6 E Module female
|
|
Category:
Modules, Series:
Han-Modular®, Type of module:
Han E® module, Size of the module:
Single module, Termination method:
Crimp termination, Gender:
Female, Number of contacts:
6, Details:
Please order crimp contacts separately., Conductor cross-section:
0.14 ... 4 mm², Wire outer diameter:
≤4.8 mm, Rated current:
16 A, Rated voltage:
500 V, Rated impulse voltage:
6 kV, Pollution degree:
3, Rated voltage acc. to UL:
600 V, Insulation resistance:
>1010 Ω, Limiting temperature:
-40 ... +125 °C, Mating cycles:
≥ 500, Material (insert):
Polycarbonate (PC), Colour (insert):
RAL 7032 (pebble grey), Material flammability class acc. to UL 94:
V-0, RoHS:
compliant, ELV status:
compliant, China RoHS:
e, REACH Annex XVII substances:
Not contained, REACH ANNEX XIV substances:
Not contained, REACH SVHC substances:
Not contained, California Proposition 65 substances:
Not contained, Fire protection on railway vehicles:
EN 45545-2 (2020-08), Requirement set with Hazard Levels:
R22 (HL 1-3) R23 (HL 1-3), Specifications:
IEC 60664-1 IEC 61984, UL / CSA:
UL 1977 ECBT2.E235076 CSA-C22.2 No. 182.3 ECBT8.E235076 UL 2237 PVVA2.E318390 CSA-C22.2 No. 182.3 PVVA8.E318390, Approvals:
DNV GL, Packaging size:
2, Net weight:
1.1 g 0.003 g, Country of origin:
Germany, European customs tariff number:
85389099, GTIN:
5713140020511, eCl@ss:
27440217 Module for industrial connectors (power/signals), ETIM:
EC000438, UNSPSC 24.0:
39121552,
|
1 item
|
|
|
Modules > Plug-in position A > Contacts
|
|
09 33 000 6204
|
Han E F Crimp Contact Ag 1.5 mm²/ 16 AWG
|
|
Category:
Contacts, Series:
Han E®, Type of contact:
Crimp contact, Termination method:
Crimp termination, Gender:
Female, Contact identification:
2 grooves, Manufacturing process:
Turned contacts, Conductor cross-section:
1.5 mm², Conductor cross-section [AWG]:
AWG 16, Rated current:
≤ 16 A, Contact resistance:
≤ 1 mΩ, Stripping length:
7.5 mm, Mating cycles:
≥ 500, Material (contacts):
Copper alloy, Surface (contacts):
Silver plated, RoHS:
compliant with exemption, RoHS exemptions:
6(c): Copper alloy containing up to 4 % lead by weight, ELV status:
compliant with exemption, China RoHS:
50, REACH Annex XVII substances:
Not contained, REACH ANNEX XIV substances:
Not contained, REACH SVHC substances:
Yes, REACH SVHC substances:
Lead, ECHA SCIP number:
b51e5b97-eeb5-438b-8538-f1771d43c17d, California Proposition 65 substances:
Yes, California Proposition 65 substances:
Lead, Specifications:
IEC 60664-1 IEC 61984, Packaging size:
100, Net weight:
0.8 g, Country of origin:
Germany, European customs tariff number:
85366990, GTIN:
5713140049949, eCl@ss:
27440204 Contact for industrial connectors, ETIM:
EC000796, UNSPSC 24.0:
39121522,
|
6 items
|
Cambiar
|
|
Modules > Plug-in position B
|
|
09 14 000 9950
|
Han Dummy Module
|
|
Category:
Modules, Series:
Han-Modular®, Type of module:
Han® Dummy module, Size of the module:
Single module, Gender:
Male Female, Limiting temperature:
-40 ... +125 °C, Material (insert):
Polycarbonate (PC), Colour (insert):
RAL 7032 (pebble grey), Material flammability class acc. to UL 94:
V-0, RoHS:
compliant, ELV status:
compliant, China RoHS:
e, REACH Annex XVII substances:
Not contained, REACH ANNEX XIV substances:
Not contained, REACH SVHC substances:
Not contained, California Proposition 65 substances:
Not contained, Fire protection on railway vehicles:
EN 45545-2 (2020-08), Requirement set with Hazard Levels:
R22 (HL 1-3) R23 (HL 1-3), Packaging size:
2, Net weight:
2.15 g, Country of origin:
Germany, European customs tariff number:
85366990, GTIN:
5713140018778, eCl@ss:
27440392 Connector (accessories), ETIM:
EC002939, UNSPSC 24.0:
39121400,
|
1 item
|
|
|
Modules > Plug-in position C
|
|
09 14 006 3101
|
Han E module, crimp female
|
|
Categoria:
Moduli, Serie:
Han-Modular®, Tipo di modulo:
Modulo Han E®, Dimensione del modulo:
Modulo singolo, Collegamento:
Collegamento a crimpare, Tipo di contatto (maschio o femmina):
Femmina, Numero di poli:
6, Dettagli applicativi:
Ordinare i contatti separatamente, Sezione conduttori:
0,14 ... 4 mm², Diametro esterno del cavo:
≤4,8 mm, Corrente d'esercizio:
16 A, Tensione di esercizio:
500 V, Tensione di prova:
6 kV, Grado di inquinamento:
3, Tensione d'esercizio secondo UL:
600 V, Resistenza di contatto:
>1010 Ω, Temperatura massima:
-40 ... +125 °C, Cicli di inserzione/disinserzione:
≥ 500, Materiale (inserti):
Policarbonato (PC), Colore (inserto):
RAL 7032 (grigio sabbia), Comportamento al fuoco secondo UL 94:
V-0, RoHS:
Conforme, Stato ELV:
Conforme, China RoHS:
e, Sostanze REACH ANNEX XVII:
Non incluso, Sostanze REACH ANNEX XIV:
Non incluso, Sostanze REACH SVHC:
Non incluso, California Proposition 65 substances:
Non incluso, Protezione antincendio sui veicoli ferroviari:
EN 45545-2 (2020-08), Insieme di requisiti con livelli di rischio:
R22 (HL 1-3) R23 (HL 1-3), Specifiche:
IEC 60664-1 IEC 61984, UL / CSA:
UL 1977 ECBT2.E235076 CSA-C22.2 No. 182.3 ECBT8.E235076 UL 2237 PVVA2.E318390 CSA-C22.2 No. 182.3 PVVA8.E318390, Approvazioni:
DNV GL, Dimensioni imballaggio:
2, Peso netto:
1,1 g 0,003 g, Paese di origine:
Germania, Codice doganale europeo:
85389099, GTIN:
5713140020511, eCl@ss:
27.440.217,00, ETIM:
EC000438, UNSPSC 24.0:
39121552,
|
1 item
|
|
|
Modules > Plug-in position C > Contacts
|
|
09 33 000 6214
|
Han E F Crimp Contact Ag WG 0.75 mm
|
|
Categoria:
Contatti, Serie:
Han E®, Tipo di contatto:
Contatti a crimpare, Collegamento:
Collegamento a crimpare, Tipo di contatto (maschio o femmina):
Femmina, Identificazione contatti:
1 cerchio Dietro l'area di crimpatura, Processo produttivo:
Contatti torniti, Sezione conduttori:
0,75 mm², Sezione conduttori:
AWG 18, Corrente d'esercizio:
≤ 16 A, Resistenza di contatto:
≤ 1 mΩ, Lunghezza di spellatura:
7,5 mm, Cicli di inserzione/disinserzione:
≥ 500, Materiale (contatti):
Lega di rame, Finitura superficiale (contatti):
Argentati, RoHS:
Conforme con esenzione, esenzioni RoHS:
6 c): Leghe di rame contenenti fino al 4 % di piombo in peso, Stato ELV:
Conforme con esenzione, China RoHS:
50, Sostanze REACH ANNEX XVII:
Non incluso, Sostanze REACH ANNEX XIV:
Non incluso, Sostanze REACH SVHC:
Si, Sostanze REACH SVHC:
Piombo, Codice ECHA SCIP:
b51e5b97-eeb5-438b-8538-f1771d43c17d, California Proposition 65 substances:
Si, California Proposition 65 substances:
Piombo, Specifiche:
IEC 60664-1 IEC 61984, Dimensioni imballaggio:
100, Paese di origine:
Germania, Codice doganale europeo:
85366990, GTIN:
5713140049987, eCl@ss:
27.440.204,00, ETIM:
EC000796, UNSPSC 24.0:
39121522,
|
6 items
|
Cambiar
|
|
Housing
|
|
19 62 810 0427
|
Han 10EMC/B-HTE-M32 (HT)
|
|
Category:
Hoods / Housings, Series of hoods/housings:
Han® EMC/B Han® High Temp, Type of hood/housing:
Hood, Type:
High construction, Size:
10 B, Version:
Top entry, Number of cable entries:
1, Cable entry:
1x M32, Locking type:
Double locking lever, Limiting temperature:
-40 ... +125 °C -40 ... +200 °C With Han® High Temp components, Note on the limiting temperature:
For use as a connector according to IEC 61984., Mating cycles:
≥ 500, Degree of protection acc. to IEC 60529:
IP65 IP66, Type rating acc. to UL 50 / UL 50E:
4 12, Material (hood/housing):
Aluminium die-cast, Surface (hood/housing):
Uncoated, Colour (hood/housing):
Unpainted, RoHS:
compliant, ELV status:
compliant, China RoHS:
e, REACH Annex XVII substances:
Not contained, REACH ANNEX XIV substances:
Not contained, REACH SVHC substances:
Yes, REACH SVHC substances:
Lead, ECHA SCIP number:
5dbb3851-b94e-4e88-97a1-571845975242, California Proposition 65 substances:
Yes, California Proposition 65 substances:
Lead, UL / CSA:
UL 1977 ECBT2.E235076 CSA-C22.2 No. 182.3 ECBT8.E235076, Approvals:
CE DNV GL, Packaging size:
1, Net weight:
130 g, Country of origin:
Germany, European customs tariff number:
85389099, GTIN:
5713140132702, eCl@ss:
27440202 Shell for industrial connectors, ETIM:
EC000437, UNSPSC 24.0:
39121466,
|
1 item
|
Cambiar
|