|
Modules
|
|
09 14 010 0303
|
Han Modular frame 10 hood 3 module A-C
|
|
Category:
Accessories, Series:
Han-Modular®, Type of accessory:
Hinged frame, Description of the accessory:
for 3 modules A ... C, Features:
Conductor cross-section PE (power side) 4 ... 10 mm² Conductor cross-section PE (signal side) 1 ... 2.5 mm², Size:
10 B, Stripping length:
8 ... 10 mm, Limiting temperature:
-40 ... +125 °C, Mating cycles:
≥ 500, Material:
Zinc die-cast, RoHS:
compliant with exemption, RoHS exemptions:
6(c): Copper alloy containing up to 4 % lead by weight, ELV status:
compliant with exemption, China RoHS:
50, REACH Annex XVII substances:
Not contained, REACH ANNEX XIV substances:
Not contained, REACH SVHC substances:
Yes, REACH SVHC substances:
Lead, ECHA SCIP number:
564b7d75-7bf6-4cfb-acb1-2168eb61b675, California Proposition 65 substances:
Yes, California Proposition 65 substances:
Lead, Specifications:
IEC 60664-1 IEC 61984, UL / CSA:
UL 1977 ECBT2.E235076, Approvals:
DNV GL, Packaging size:
2, Net weight:
10 g, Country of origin:
Germany, European customs tariff number:
85389099, GTIN:
5713140020849, eCl@ss:
27440206 Module carrier frame for industrial connectors, ETIM:
EC002312, UNSPSC 24.0:
39121421,
|
1 item
|
|
|
Modules > Plug-in position A
|
|
09 14 003 2702
|
Han C axial module, female 6-10mm²
|
|
Category:
Modules, Series:
Han-Modular®, Type of module:
Han® C module, Size of the module:
Single module, Termination method:
Axial screw termination, Gender:
Female, Number of contacts:
3, Conductor cross-section:
6 ... 10 mm², Wire outer diameter:
≤8.2 mm, Rated current:
40 A, Rated voltage:
690 V, Rated impulse voltage:
8 kV, Pollution degree:
3, Rated current acc. to UL:
40 A, Rated voltage acc. to UL:
600 V, Insulation resistance:
>1010 Ω, Contact resistance:
≤ 0.3 mΩ, Stripping length:
8 mm @ 6 mm² 11 mm @ 10 mm², Tightening torque:
2 Nm @ 6 mm² 2 Nm @ 10 mm², Limiting temperature:
-40 ... +125 °C, Mating cycles:
≥ 500, Material (insert):
Polycarbonate (PC), Colour (insert):
RAL 7032 (pebble grey), Material (contacts):
Copper alloy, Surface (contacts):
Silver plated, Material flammability class acc. to UL 94:
V-0, RoHS:
compliant with exemption, RoHS exemptions:
6(c): Copper alloy containing up to 4 % lead by weight, ELV status:
compliant with exemption, China RoHS:
50, REACH Annex XVII substances:
Not contained, REACH ANNEX XIV substances:
Not contained, REACH SVHC substances:
Yes, REACH SVHC substances:
Lead, ECHA SCIP number:
5dbb3851-b94e-4e88-97a1-571845975242, California Proposition 65 substances:
Yes, California Proposition 65 substances:
Lead Nickel, Fire protection on railway vehicles:
EN 45545-2 (2020-08), Requirement set with Hazard Levels:
R22 (HL 1-3) R23 (HL 1-3), Specifications:
IEC 60664-1 IEC 61984, UL / CSA:
UL 1977 ECBT2.E235076 UL 2237 PVVA2.E318390 CSA-C22.2 No. 182.3 PVVA8.E318390, Approvals:
DNV GL, Packaging size:
2, Net weight:
29.4 g, Country of origin:
Germany, European customs tariff number:
85389099, GTIN:
5713140020023, eCl@ss:
27440217 Module for industrial connectors (power/signals), ETIM:
EC000438, UNSPSC 24.0:
39121552,
|
1 item
|
|
|
Modules > Plug-in position B
|
|
09 14 000 9950
|
Han Dummy Module
|
|
Category:
Modules, Series:
Han-Modular®, Type of module:
Han® Dummy module, Size of the module:
Single module, Gender:
Male Female, Limiting temperature:
-40 ... +125 °C, Material (insert):
Polycarbonate (PC), Colour (insert):
RAL 7032 (pebble grey), Material flammability class acc. to UL 94:
V-0, RoHS:
compliant, ELV status:
compliant, China RoHS:
e, REACH Annex XVII substances:
Not contained, REACH ANNEX XIV substances:
Not contained, REACH SVHC substances:
Not contained, California Proposition 65 substances:
Not contained, Fire protection on railway vehicles:
EN 45545-2 (2020-08), Requirement set with Hazard Levels:
R22 (HL 1-3) R23 (HL 1-3), Packaging size:
2, Net weight:
2.15 g, Country of origin:
Germany, European customs tariff number:
85366990, GTIN:
5713140018778, eCl@ss:
27440392 Connector (accessories), ETIM:
EC002939, UNSPSC 24.0:
39121400,
|
1 item
|
|
|
Modules > Plug-in position C
|
|
09 14 006 3101
|
Han E module, crimp female
|
|
Category:
Modules, Series:
Han-Modular®, Type of module:
Han E® module, Size of the module:
Single module, Termination method:
Crimp termination, Gender:
Female, Number of contacts:
6, Details:
Please order crimp contacts separately., Conductor cross-section:
0.14 ... 4 mm², Wire outer diameter:
≤4.8 mm, Rated current:
16 A, Rated voltage:
500 V, Rated impulse voltage:
6 kV, Pollution degree:
3, Rated voltage acc. to UL:
600 V, Insulation resistance:
>1010 Ω, Limiting temperature:
-40 ... +125 °C, Mating cycles:
≥ 500, Material (insert):
Polycarbonate (PC), Colour (insert):
RAL 7032 (pebble grey), Material flammability class acc. to UL 94:
V-0, RoHS:
compliant, ELV status:
compliant, China RoHS:
e, REACH Annex XVII substances:
Not contained, REACH ANNEX XIV substances:
Not contained, REACH SVHC substances:
Not contained, California Proposition 65 substances:
Not contained, Fire protection on railway vehicles:
EN 45545-2 (2020-08), Requirement set with Hazard Levels:
R22 (HL 1-3) R23 (HL 1-3), Specifications:
IEC 60664-1 IEC 61984, UL / CSA:
UL 1977 ECBT2.E235076 CSA-C22.2 No. 182.3 ECBT8.E235076 UL 2237 PVVA2.E318390 CSA-C22.2 No. 182.3 PVVA8.E318390, Approvals:
DNV GL, Packaging size:
2, Net weight:
1.1 g 0.003 g, Country of origin:
Germany, European customs tariff number:
85389099, GTIN:
5713140020511, eCl@ss:
27440217 Module for industrial connectors (power/signals), ETIM:
EC000438, UNSPSC 24.0:
39121552,
|
1 item
|
|
|
Modules > Plug-in position C > Contacts
|
|
09 33 000 6204
|
Han E F Crimp Contact Ag 1.5 mm²/ 16 AWG
|
|
Category:
Contacts, Series:
Han E®, Type of contact:
Crimp contact, Termination method:
Crimp termination, Gender:
Female, Contact identification:
2 grooves, Manufacturing process:
Turned contacts, Conductor cross-section:
1.5 mm², Conductor cross-section [AWG]:
AWG 16, Rated current:
≤ 16 A, Contact resistance:
≤ 1 mΩ, Stripping length:
7.5 mm, Mating cycles:
≥ 500, Material (contacts):
Copper alloy, Surface (contacts):
Silver plated, RoHS:
compliant with exemption, RoHS exemptions:
6(c): Copper alloy containing up to 4 % lead by weight, ELV status:
compliant with exemption, China RoHS:
50, REACH Annex XVII substances:
Not contained, REACH ANNEX XIV substances:
Not contained, REACH SVHC substances:
Yes, REACH SVHC substances:
Lead, ECHA SCIP number:
b51e5b97-eeb5-438b-8538-f1771d43c17d, California Proposition 65 substances:
Yes, California Proposition 65 substances:
Lead, Specifications:
IEC 60664-1 IEC 61984, Packaging size:
100, Net weight:
0.8 g, Country of origin:
Germany, European customs tariff number:
85366990, GTIN:
5713140049949, eCl@ss:
27440204 Contact for industrial connectors, ETIM:
EC000796, UNSPSC 24.0:
39121522,
|
4 items
|
|
|
Modules > Plug-in position C > Signal contacts
|
|
09 33 000 6205
|
Han E F Crimp Contact Ag 1.0 mm²/ 18 AWG
|
|
Category:
Contacts, Series:
Han E®, Type of contact:
Crimp contact, Termination method:
Crimp termination, Gender:
Female, Contact identification:
1 groove, Manufacturing process:
Turned contacts, Conductor cross-section:
1 mm², Conductor cross-section [AWG]:
AWG 18, Rated current:
≤ 16 A, Contact resistance:
≤ 1 mΩ, Stripping length:
7.5 mm, Mating cycles:
≥ 500, Material (contacts):
Copper alloy, Surface (contacts):
Silver plated, RoHS:
compliant with exemption, RoHS exemptions:
6(c): Copper alloy containing up to 4 % lead by weight, ELV status:
compliant with exemption, China RoHS:
50, REACH Annex XVII substances:
Not contained, REACH ANNEX XIV substances:
Not contained, REACH SVHC substances:
Yes, REACH SVHC substances:
Lead, ECHA SCIP number:
b51e5b97-eeb5-438b-8538-f1771d43c17d, California Proposition 65 substances:
Yes, California Proposition 65 substances:
Lead, Specifications:
IEC 60664-1 IEC 61984, Packaging size:
100, Net weight:
1.45 g, Country of origin:
Germany, European customs tariff number:
85366990, GTIN:
5713140049956, eCl@ss:
27440204 Contact for industrial connectors, ETIM:
EC000796, UNSPSC 24.0:
39121522,
|
2 items
|
|
|
Housing
|
|
19 62 810 0427
|
Han 10EMC/B-HTE-M32 (HT)
|
|
Category:
Hoods / Housings, Series of hoods/housings:
Han® EMC/B Han® High Temp, Type of hood/housing:
Hood, Type:
High construction, Size:
10 B, Version:
Top entry, Number of cable entries:
1, Cable entry:
1x M32, Locking type:
Double locking lever, Limiting temperature:
-40 ... +125 °C -40 ... +200 °C With Han® High Temp components, Note on the limiting temperature:
For use as a connector according to IEC 61984., Mating cycles:
≥ 500, Degree of protection acc. to IEC 60529:
IP65 IP66, Type rating acc. to UL 50 / UL 50E:
4 12, Material (hood/housing):
Aluminium die-cast, Surface (hood/housing):
Uncoated, Colour (hood/housing):
Unpainted, RoHS:
compliant, ELV status:
compliant, China RoHS:
e, REACH Annex XVII substances:
Not contained, REACH ANNEX XIV substances:
Not contained, REACH SVHC substances:
Yes, REACH SVHC substances:
Lead, ECHA SCIP number:
5dbb3851-b94e-4e88-97a1-571845975242, California Proposition 65 substances:
Yes, California Proposition 65 substances:
Lead, UL / CSA:
UL 1977 ECBT2.E235076 CSA-C22.2 No. 182.3 ECBT8.E235076, Approvals:
CE DNV GL, Packaging size:
1, Net weight:
130 g, Country of origin:
Germany, European customs tariff number:
85389099, GTIN:
5713140132702, eCl@ss:
27440202 Shell for industrial connectors, ETIM:
EC000437, UNSPSC 24.0:
39121466,
|
1 item
|
Cambiar
|