|
|
PCB distance min. -
Haga su elección.
|
|
PCB distance max. -
Haga su elección.
|
|
PCB distance -
Haga su elección.
|
|
Current -
Haga su elección.
|
Types B, C and M, inverse Types Q and R
Number of contacts: 96, 64, 32, 16, 78+2, 60+4, 42+6, 24+8
Clearance/Creepage 1.2/1.2 mm min.
Types D, E and F
Number of contacts: 48, 45, 32, 24
Clearance/Creepage 3.0 (1.6) / 3.0 mm min.
Type H
Number of contacts: 15
Clearance/Creepage 4.5/8.0 mm min.
|
Number of contacts -
Haga su elección.
|
Type H
For faston 6,3 x 2,5 or with solder pins.
Type M.
Order separately high current, high voltage, coaxial and
fibre optic contacts.
Type M.
Order separately high current, high voltage, coaxial and
fibre optic contacts.
Type M.
Order separately high current, high voltage, coaxial and
fibre optic contacts.
Type M.
Order separately high current, high voltage, coaxial and
fibre optic contacts.
|
Row pitch face -
Haga su elección.
|
Contact spacing 2.54 mm
Contact spacing 5,08 mm
|
|
Number of contacts: 64, 32, 20, 16
Working current 2 A max.
Clearance/creepage 1.2/1.2 mm min.
Number of contacts: 96, 64, 48, 32, 30, 20, 16
Working current 2 A max.
Clearance/Creepage 1.2/1.2 mm min.
Number of contacts: 32
Working current 6 A max.
Clearance/Creepage 3.0/3.0 mm min.
Number of contacts: 48
Working current 6 A max.
Clearance/Creepage 3.0(1.6)/3.0 mm min.
Number of contacts: 48, 45, 32
Working current 6 A max.
Clearance/Creepage 1.6/3.0 mm min.
Number of contacts: 15, 14+1, 13+2
Working current 15 A max.
Clearance/Creepage 4.5/8.0 mm min.
Number of contacts: 78+2, 60+4, 42+6, 24+8
Working current 2 A max.
Clearance/Creepage 1.2/1.2 mm min.
Number of contacts: 78+2, 60+4, 42+6, 24+8
Working current 2 A max.
Clearance/Creepage 1.2/1.2 mm min.
|
Termination -
Haga su elección.
|
Solder pins for printed circuit boards
Surface Mount Compatible (SMC)
Solder pins for reflow soldering
Press-in technique for P.C. boards
|
Termination length -
Haga su elección.
|
Straight solder pins
Straight solder pins
Straight solder pins
Straight solder pins
Straight solder pins
Straight press-in termination
Straight solder pins
Open solder lugs
Straight press-in termination
Possible quantity of wraps per wire wrap post depends on the diameter of the wire.
0.25 mm² : 6 wraps / 0.5 mm² : 4 wraps (IEC 60352-1)
|
Performance Class -
Haga su elección.
|
as per IEC 60603-13
400 mating cycles, 4 days gas test using 10 ppm SO2.
Measurement of contact resistance, then visual inspection.
50 mating cycles, no gas test. Then visual inspection.
|
Clearance/Creepage -
Haga su elección.
|
Working current 2 A max.
Green: Creepage. Blue: Clearance.
Working current 6 A max.
Green: Creepage. Blue: Clearance.
Working current 6 A max.
Green: Creepage. Blue: Clearance.
Working current 15 A max.
Green: Creepage. Blue: Clearance.
|
Board fixing -
Haga su elección.
|
Tin plated snap-in-clip; mounting force 40-60 N;
Provides transport safety before soldering 15 N
Before and during soldering, teh connectors are fixed onto the pcb with fou kinked contacts
|
First mating contact -
Seleccionado automáticamente debido a su elección.
|
|
Terminal finish -
Haga su elección.
|
Surface hard-silver plated.
Surface hard-gold plated.
Termination selectively gold plated
similar to the performance level of the contact zone.
For interfacing using types B, C, Q and R
wrap posts have to be selectively gold plated.
solderable
|
Railway Classification -
Haga su elección.
|
|
Fixing flange -
Haga su elección.
|
|
Version -
Haga su elección.
|
|
Contact gender -
Seleccionado automáticamente debido a su elección.
|
|
Coding facility -
Haga su elección.
|
|
|