Productos combinables
Productos combinables NUEVO
N.º de referencia: 09 20 016 5403
TAPA METALICA 1 ENCL. PROLONGADOR
TAPA METALICA 1 ENCL. PROLONGADOR

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Tapa de protección
para bases a empotrar, para bases de montaje en superficie, para capota de cable a cable
Tamaño: 16 A
Enclave único
Material (capota/base): Termoplásticos
Material (junta): NBR
Grado de protección: IP65
Notas
Comparar
N.º de referencia: 09 20 016 5403
TAPA METALICA 1 ENCL. PROLONGADOR
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
  • Category Accessories
  • Series of hoods/housings Han A®
  • Type of accessory Protection cover
  • Description of the accessory
    for bulkhead mounted housings
    for surface mounted housings
    for cable to cable housing
Version
  • Size 16 A
  • Locking type Single locking lever
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Thermoplastic
  • Material (seal) NBR
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 16.8 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140039940
  • eCl@ss 27440208 Cap for industrial connectors
  • ETIM EC002314
  • UNSPSC 24.0 39121467
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
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar