Productos combinables
Productos combinables NUEVO
Accessories
2
N.º de referencia: 09 02 000 9953
DIN-Signal fixing bracket R1
DIN-Signal fixing bracket R1

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Abrazaderas de fijación R
para conectores macho inversos en placas de circuitos impresos, R 1
Termoplásticos
RAL 7032 (gris guijarro)
Notas
Comparar
Muestra gratuita
N.º de referencia: 09 02 000 9953
DIN-Signal fixing bracket R1
Notas
Comparar
Muestra gratuita
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Accessories
2
Detalles del producto
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Fixing brackets R
  • Description of the accessory
    for inverse male connectors on pcb’s
    R 1
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
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
    Yes
    Not contained
  • California Proposition 65 substances Antimony trioxide
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Railway classification F4/I3 acc. to NFF 16-101/102
Commercial data
  • Packaging size 100
  • Net weight 0.71 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140003170
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
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
Connectors DIN 41 612 - Chapter 20
Connectors DIN 41 612
Connectors DIN 41 612 - Chapter 01
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar