myHARTING Login
Configuradores
제품군
제품군
산업용 커넥터 / Han
®
원형 콘넥터
디바이스 연결장치
산업용 이더넷 스위치
운영자 인터페이스
전기차량용 충전 설비
공구
고객맞춤형 솔루션
케이블 어셈블리 & 벌크 케이블
myHARTING
다운로드 / 카탈로그 주문
다운로드 / 카탈로그 주문
Descargar catálogos
Descarga de datos de producto ePLAN
Descarga de datos de producto Zuken E3series
Canal YouTube de HARTING
Product Data Manager (only eng.)
Repairservice
Añadir a la lista de deseos
Eliminar de la lista de deseos
Productos combinables
Productos combinables
NUEVO
no hay datos disponibles
eShop
...
다양함
케이블 커넥터 및 케이블 어셈블리
21 34 CAB 0043
N.º de referencia: 21 34 CAB 0043
5x1,5mm² PUR black
La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.
Resumen de caracterísiticas
Cable de cobre (redondo)
Resistente al aceite, Retardante de llama
5x 1,5 mm²
PUR (poliuretano)
Notas
Comparar
N.º de referencia: 21 34 CAB 0043
5x1,5mm² PUR black
Notas
Comparar
All functionalities, price and availability after
sign in
.
Añadir a la lista de deseos
Eliminar de la lista de deseos
Distribuidores
Consultar por e-mail
Productos combinables
NUEVO
no hay datos disponibles
Overview
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Identification
Category
System cabling
Element
Bulk cables
Specification
Not assembled
Type of cable
Copper cable (round)
Description of the cable
Oil resistant
Flame retardant
Version
Number of cores
5
Core structure
5x 1.5 mm²
Shielding
Unshielded
Technical characteristics
Rated voltage
600 V
Limiting temperature
-50 ... +80 °C unmoved
-25 ... +80 °C moved
Cable diameter
8.2 mm ± 5 %
Minimum bending radius
7.5x Cable diameter (singular bending)
10x Cable diameter (repeated bending)
Drag chain compatible
Yes
Bending cycles
≥ 5.000.000 & traversing distance ≤ 5 m & speed ≤ 3.3 m/s & acceleration ≤ 5 m/s²
Test voltage U
r.m.s.
3.3 kV
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Black
Specifications and approvals
Specifications
VDE 0472
IEC 60332-1 Flame retardancy
IEC 60332-2-2 Flame retardancy
Approvals
CE
Commercial data
Packaging size
1
Country of origin
China
GTIN
5713140813823
eCl@ss
27061801 Data and communication cable (copper)
UNSPSC 24.0
26121609
Descargas
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Cerrar
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Comparar