Potencia y señal
Filters
  • Elemento
    Select a value Reset filter
    • Cable assemblies
      150
    • Cable connector
      1
    • Connector
      1
    • Female connector
      7
    • Inserts
      8
    • Male connector
      3
  • Serie
    Select a value Reset filter
    • Circular connectors M12
      1
    • Circular connectors M17
      25
    • Circular connectors M23
      49
    • Circular connectors Size 15
      24
    • D-Sub
      8
    • DIN 41612
      57
    • HARTING PushPull (V4)
      47
    • har-modular®
      5
  • Número de contactos
    Select a value Reset filter
    • 2
      11
    • 4
      33
    • 8
      3
    • 9
      6
    • 13
      1
    • 31
      9
    • 45
      1
  • Tipo
    Select a value Reset filter
    • Female
      14
    • Male
      16
  • Tipo de conexión
    Select a value Reset filter
    • Cable to cable
      8
    • Motherboard to daughtercard
      6
    • PCB to cable
      10
  • Tipo de bloqueo
    Select a value Reset filter
    • ComLock rapid locking
      4
    • ComLock-S rapid locking
      2
    • Fixing flange with feed through hole Ø 3.1 mm
      1
    • Locking levers or locking screws
      5
    • Locking screw
      8
    • PushPull
      44
    • Screw locking
      14
    • Toggle locking
      6
278 products (of 278)
1/10
Comparar
0
Ordenar por
Filters
0

Temas & Tendencias