Motor cable
  • Assembled and tested system cables
  • Various wire cross sections for different power classes
  • for different brakes and thermistors
  • Other cable lengths on request!
Filters
  • Field of application
    Select a value Reset filter
    • for motor connection
      15
  • Core structure
    Select a value Reset filter
    • + 2x (2x 0.75 mm²)
      5
    • 4x 1.5 mm²
      5
    • 4x 2.5 mm²
      3
    • 6x 1.5 mm²
      2
  • Connector 1
    Select a value Reset filter
    • Han-Compact® Hood
      10
    • Han® Q 4/2 Male
      10
  • Clamping range
    Select a value Reset filter
    • 7 ... 10.5 mm
      1
    • 9 ... 13 mm
      1
  • Colour (accessories)
    Select a value Reset filter
    • Green
      1
    • Red
      1
    • White
      1
  • Category
    Select a value Reset filter
    • Connector sets
      5
18 products (of 18)
1/1
Comparar
0
Ordenar por
Filters
0