triple seal frame M12-L

Image is for illustration purposes only. Please refer to product description.

triple seal frame M12-L

Set of seals, Shielded, Cable diameter: 4.5 ... ‌8.8 mm, Thermoplastic

Part number:  21 01 010 2017

  • Category Accessories
  • Series Circular connectors M12
  • Identification M12-L
  • Type of accessory Set of seals
  • Description of the accessory Shielded
  • Cable diameter 4.5 ... ‌8.8 mm
  • Material (accessories) Thermoplastic
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Packaging size 10
  • Net weight 4.35 g
  • Country of origin Germany
  • European customs tariff number 40169300
  • eCl@ss 27440292 Connector component (accessories)