The configurator is not optimized for your screen resolution

To enable our configurator to provide complex solutions in simple, clear steps, a screen width of more than 1,000 px is required.

Dummy title

Dummy content
Industrial Connectors Han®: 
Adjust Customised hood
AssemblyJSON: {"addLabel":[],"characteristics":null,"view":{"type":"detail"},"configid":"","assembly":[{"CS":"HOUSING","termination":"","fclass":"HOOD","parent":".","ref":"HOOD","file":"0962010000150","matnr":"","id":"1","position":""},{"CS":"HOUSING","termination":"","fclass":"BOLT","parent":"1","ref":"DL_BOLT_1","file":"0930000992902","matnr":"","id":"2","position":""},{"CS":"HOUSING","termination":"","fclass":"BOLT","parent":"1","ref":"DL_BOLT_2","file":"0930000992902","matnr":"","id":"3","position":""},{"CS":"HOUSING","termination":"","fclass":"BOLT","parent":"1","ref":"DL_BOLT_3","file":"0930000992902","matnr":"","id":"4","position":""},{"CS":"HOUSING","termination":"","fclass":"BOLT","parent":"1","ref":"DL_BOLT_4","file":"0930000992902","matnr":"","id":"5","position":""}],"addComponent":[],"language":"en","cable":null,"export":[]}
Choose surface
{{product.name}}
{{product.formattedProductCode}}
Please note width across corners
Surface: {{product.surface}}
Material: {{product.material}}
Diameter: {{product.hooddiameter}}
Thread: {{product.threadsize}}
{{product.hanBContent}}
Orientation: {{product.orientation}}
Surface: {{product.surface}}
The selection will be added.
Your entry is invalid. Please avoid special characters.
{{ product.name }}
{{ product.formattedProductCode }}

Contact information















Marked fields have to be filled in Submit