Matching Products
Matching Products NEW
Combinables
2
Accessories
1
Part number: 14 31 131 7401 000
har-flexicon 5,08 FSV-13 GN
har-flexicon 5,08 FSV-13 GN

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Vertical
Screw termination
Rated current: ‌15 A
Contacts: 13
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Green
Notes
Compare
This product is available upon request. Please contact your local distribution partner.
Part number: 14 31 131 7401 000
har-flexicon 5,08 FSV-13 GN
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Accessories
1
Product Details
標識
  • 類別 連接器
  • 系列 har-flexicon®
  • 原件 連接器
  • 規格 垂直
版本
  • 接線方式 螺栓接線
  • 連接方式 PCB至電纜
  • 針數 13
  • 編碼 請單獨訂購編碼針。
技術參數
  • 導體截面積
    0.05 ... 2.5 mm² 實心
    0.05 ... 2.5 mm² 絞線
    0.5 ... 2.5 mm² 絞線,帶套管,不帶塑料套筒
    0.1 ... 2.5 mm² 絞線,帶套管,帶塑料套筒
  • 導體截面積 AWG 30 ... AWG 12
  • 插針排 1
  • 針間距(接線端) 5.08 mm
  • 額定電流 ‌ 15 A
  • 額定電壓 250 V
  • 額定脈沖電壓 4 kV
  • 污染等級 3
  • 剝線長度 6 ... 7.5 mm
  • 擰緊力矩 0.5 ... 0.6 Nm
  • 極限溫度 -40 ... +110 °C
  • 尺寸 M3
  • 絕緣組 I (600 ≤ CTI)
材料特性
  • 材料(插蕊)
    聚酰胺 (PA)
    聚鄰苯二甲酰胺 (PPA)
  • 顏色(插蕊) 綠色
  • 材料(插針) 銅合金
  • 表面(插針) Sn 界面端
  • 材料阻燃性等級符合 UL 94 V-0
規格和認證
  • UL / CSA
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
商業數據
  • 包裝尺寸 1
  • GTIN 5713140209497
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 15
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare