har-flex Strain relief for IDC 34pin

Image is for illustration purposes only. Please refer to product description.

har-flex Strain relief for IDC 34pin

Strain reliefs, for female connectors, IDC insulation displacement termination, Black

Part number:  15 29 034 0503 000

  • Category Accessories
  • Series har-flex®
  • Type of accessory Strain reliefs
  • Description of the accessory
    for female connectors
    IDC insulation displacement termination
  • Number of contacts 34
  • Colour (accessories) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Antimony trioxide
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Packaging size 100
  • Net weight 23 kg
  • Country of origin China
  • European customs tariff number 85366990
  • eCl@ss 27440292 Connector component (accessories)

Topics & Trends