Matching Products
Matching Products NEW
Part number: 33 15 243 0100 379
har-flex, 80p, w/o sr, PVC, L=100mm
har-flex, 80p, w/o sr, PVC, L=100mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (flat)
Cable length: 0.1 m
Notes
Compare
Part number: 33 15 243 0100 379
har-flex, 80p, w/o sr, PVC, L=100mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Series har-flex®
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    har-flex®
    Female connector
  • Connector 2
    har-flex®
    Female connector
    Different connector direction
  • Type of cable Copper cable (flat)
Version
  • Cable length 0.1 m
  • Number of cores 80
  • Core structure 80x AWG 30
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
Commercial data
  • Packaging size 1
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140245662
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 14
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare