Sealing PG 13.5/M20

Image is for illustration purposes only. Please refer to product description.

Sealing PG 13.5/M20

Seal, Cable diameter: 6 ... ‌9 mm, Thermoplastic

Part number:  21 01 010 2002

  • Category Accessories
  • Series Circular connectors M12
  • Type of accessory Seal
  • Cable diameter 6 ... ‌9 mm
  • Material (accessories) Thermoplastic
  • Colour (accessories) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Packaging size 10
  • Net weight 3 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • eCl@ss 27440292 Connector component (accessories)