Matching Products
Matching Products NEW
Part number: 21 01 010 2011
Sealing M12 2,9-4,0mm
Sealing M12 2,9-4,0mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Seal
Unshielded
Cable diameter: 2.9 ... ‌4 mm
Thermoplastic
Black
Notes
Compare
All functionalities, price and availability after sign in.
Part number: 21 01 010 2011
Sealing M12 2,9-4,0mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series Circular connectors M12
  • Identification M12-S
  • Type of accessory Seal
  • Description of the accessory Unshielded
Technical characteristics
  • Cable diameter 2.9 ... ‌4 mm
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 1 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Circular Connectors
We care for your feedback.
How do you like our redesigned product page?
0
Compare
Compare products
Compare