Matching Products
Matching Products NEW
Combinables
11
Part number: 09 19 506 7822
SEK mezz Fe 6P THT 4.5mm PL3
SEK mezz Fe 6P THT 4.5mm PL3

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female connector
Reflow soldering termination (THR), Wave soldering termination
Rated current: ‌1 A
Contacts: 6
Straight
Copper alloy
Sn over Ni Termination side, Au over Pd/Ni Mating side
Performance level: 3
Liquid crystal polymer (LCP)
Black
Notes
Compare
Part number: 09 19 506 7822
SEK mezz Fe 6P THT 4.5mm PL3
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
11
Product Details
Identification
  • Category Connectors
  • Series SEK Mezzanine
  • Element Female connector
  • Description of the contact Straight
Version
  • Termination method
    Reflow soldering termination (THR)
    Wave soldering termination
  • Connection type
    PCB to PCB
    Motherboard to daughtercard
  • Number of contacts 6
  • Termination length 4.5 mm
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 2.54 mm
  • Rated current ‌ 1 A
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C (during reflow soldering max. +240 °C for 60 s)
  • Insertion and withdrawal force ≤ 18 N
  • Performance level 3
  • Mating cycles ≥ 50
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Sn over Ni Termination side
    Au over Pd/Ni Mating side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications IEC 60603-13
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 100
  • Net weight 2.12 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140212770
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Selection Guide for Mezzanine Applications
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare