This product is not orderable anymore.  You can use the alternatives or successors displayed below instead.
SEK-18 SV MA STD ANGWW RKZ 06P PLS4

Image is for illustration purposes only. Please refer to product description.

SEK-18 SV MA STD ANGWW RKZ 06P PLS4

Connectors, Male connector, Wrap termination, Rated current: 1 A, Contacts: 6, Angled, Copper alloy, Sn over Ni, Termination side, Au over Pd/Ni, Mating side, Performance level: 1, NM 30 (S4), Thermoplastic resin (PBT), Grey

Part number:  09 18 506 5916

  • Category Connectors
  • Series SEK Standard
  • Element Male connector
  • Description of the contact Angled
  • Termination method Wrap termination
  • Locking type With short levers
  • Connection type PCB to cable
  • Number of contacts 6
  • Termination length 15 mm
  • Performance level
    1
    NM 30 (S4)
  • Dimensions wire wrap post 0.6 x 0.6 mm
  • Contact rows 2
  • Contact spacing (termination side) 2.54 mm
  • Rated current 1 A
  • Rated voltage 500 V
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Material (insert) Thermoplastic resin (PBT)
  • Colour (insert) Grey
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Sn over Ni Termination side
    Au over Pd/Ni Mating side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Specifications IEC 60603-13
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F3/I3
  • Packaging size 50
  • Net weight 9.7 g
  • Country of origin Switzerland
  • European customs tariff number 85366990
  • eCl@ss 27440402 PCB connector

Topics & Trends