SEK-18 SV FE TYPA ZGL 40P PLS4 BULK

Image is for illustration purposes only. Please refer to product description.

SEK-18 SV FE TYPA ZGL 40P PLS4 BULK

Female connector, Rated current: 2.5A, Thermoplastic resin (PBT), Grey, Contacts: 40, Performance level: 1, NM 30 (S4), Packaging unit: 1000 pieces

Part number:  09 18 540 5813 58U

  • Category Connector
  • Series SEK
  • Element Female connector
  • Connection type PCB to cable
  • Number of contacts 40
  • Performance level
    1
    NM 30 (S4)
  • Strain relief With strain relief clamp
  • Details
    AWG 28/7 - AWG 26/7
    for IDC flat cable 1.27 mm (0.050") pitch
  • Pack contents Packaging unit: 1000 pieces
  • Contact rows 2
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side) 1.27 mm
  • Rated current 2.5 A
  • Rated voltage 320 V
  • Insulation resistance ≥ 109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion and withdrawal force ≤ 80 N
  • Test voltage Ur.m.s. 1 kV
  • Material (insert) Thermoplastic resin (PBT)
  • Colour (insert) Grey
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Packaging size 1,000
  • Net weight 7.38 g
  • Country of origin Switzerland
  • European customs tariff number 85366953