Matching Products
Matching Products NEW
Combinables
68
Tools
3
Accessories
9
Part number: 09 18 520 5803 58U
SEK-18 SV FE TYPA 20P PLS4 BULK UT
SEK-18 SV FE TYPA 20P PLS4 BULK UT

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female connector
Rated current: ‌2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 20
Performance level: NM 30 (S4)
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
5000 pieces
Notes
Compare
Load in configurator
NEW
Derating tool
Free Sample
Part number: 09 18 520 5803 58U
SEK-18 SV FE TYPA 20P PLS4 BULK UT
Notes
Compare
Load in configurator
NEW
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
68
Tools
3
Accessories
9
Product Details
Identification
  • Category Connectors
  • Series SEK
  • Element Female connector
Version
  • Connection type PCB to cable
  • Number of contacts 20
  • Details
    for IDC flat cable 1.27 mm (0.050") pitch
    AWG 28/7 - AWG 26/7
  • Pack contents 5000 pieces
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side) 1.27 mm
  • Rated current ‌ 2.5 A
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion and withdrawal force ≤ 40 N
  • Performance level NM 30 (S4)
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (insert) Thermoplastic resin (PBT)
  • Colour (insert) Grey
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Layer thickness ≥ 0.76 µm
  • Layer thickness ≥ 30 µinch
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 60603-13
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F3/I3
Commercial data
  • Packaging size 5,000
  • Net weight 2.75 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140210639
  • ETIM EC002637
  • eCl@ss 27460202 PCB connector (conductor connection)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Catalogues & Brochures
HARTING Device Connectivity - Chapter 08
HARTING Device Connectivity
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare