Matching Products
Matching Products NEW
Part number: 09 57 409 0500 000
PP Metal LC duplex MM GOF
PP Metal LC duplex MM GOF

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Connector sets
Contacts: 2
PushPull
Material: Metal
Degree of protection: IP65, IP67
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 09 57 409 0500 000
PP Metal LC duplex MM GOF
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connectors
  • Series HARTING PushPull (V4)
  • Identification LC duplex
  • Element Connector sets
  • Description of the contact Multimode
Version
  • Number of contacts 2
  • Locking type PushPull
Technical characteristics
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 200
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Cable diameter 5.8 ... 7.2 mm
Material properties
  • Material (hood/housing) Metal
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
  • Approvals DNV GL
Commercial data
  • Packaging size 100
  • Net weight 99 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 02
HARTING Device Connectivity
PushPull Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare