Matching Products
Matching Products NEW
Device side / Panel feed through
8
Part number: 21 34 808 1481 080
M8 Cable Assembly 4-poles st/st f/m 8,0m
M8 Cable Assembly 4-poles st/st f/m 8,0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 8 m
Notes
Compare
This product will not be orderable much longer. You can use the successor .
Part number: 21 34 808 1481 080
M8 Cable Assembly 4-poles st/st f/m 8,0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
8
Product Details
Part List
  • Part list details
    Connector 2
    Connector 1
    Type of cable
Identification
  • Category System cabling
  • Series Circular connectors M8
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M8
    Male Straight
  • Connector 2
    M8
    Female Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 8 m
  • Number of cores 4
  • Core structure 4x 0.25 mm²
  • Coding A-coding
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
Commercial data
  • Packaging size 1
  • Net weight 276 g
  • Country of origin Czechia
  • European customs tariff number 85444290
  • GTIN 5713140267565
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare