Matching Products
Matching Products NEW
Combinables
53
Part number: 21 03 311 6801
M12-ADPT-M12/M12-8/8P-ACOD-M/F/F-STR
M12-ADPT-M12/M12-8/8P-ACOD-M/F/F-STR

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Y-distributor
A-coding
Notes
Compare
All functionalities, price and availability after sign in.
Part number: 21 03 311 6801
M12-ADPT-M12/M12-8/8P-ACOD-M/F/F-STR
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
53
Product Details
Identification
  • Category Accessories
  • Series Circular connectors M12
  • Connector 1 Female
  • Connector 2 Female
  • Type of accessory Y-distributor
  • Description of the accessory A-coding
Version
  • Gender Male
  • Shielding Unshielded
  • Number of contacts 8
Technical characteristics
  • Mating cycles ≥ 100
Material properties
  • Surface (contacts) Au over Ni Mating side
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Net weight 27.4 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

We care for your feedback.
How do you like our redesigned product page?
0
Compare
Compare products
Compare