Matching Products
Matching Products NEW
Part number: 09 57 400 0001 000
LC duplex Unibody Multi Mode
LC duplex Unibody Multi Mode

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Connector LC duplex
Contacts: 2
Notes
Compare
Part number: 09 57 400 0001 000
LC duplex Unibody Multi Mode
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connectors
  • Series HARTING PushPull (V4)
  • Identification LC duplex
  • Type of accessory Connector LC duplex
  • Description of the accessory Multimode GOF
Version
  • Number of contacts 2
Technical characteristics
  • Limiting temperature -40 ... +70 °C
  • Degree of protection acc. to IEC 60529 IP20
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(b) / 6(b)-II: Lead as an alloying element in aluminium containing up to 0,4 % lead by weight / Lead as an alloying element in aluminium for machining purposes with a lead content up to 0,4 % by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • PROFINET Yes
Commercial data
  • Packaging size 100
  • Net weight 1.14 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140235601
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 02
HARTING Device Connectivity - Chapter 04
HARTING Device Connectivity
PushPull Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare