Matching Products
Matching Products NEW
Part number: 09 35 002 9910
Han PushPull V14 Security Clip
Han PushPull V14 Security Clip

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Security clip
for connectors
Notes
Compare
Part number: 09 35 002 9910
Han PushPull V14 Security Clip
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series Han® PushPull (V14)
  • Type of accessory Security clip
  • Description of the accessory for connectors
Version
  • Details Can be sealed and protects against unauthorised unplugging.
Technical characteristics
  • Vibration resistance 10-500 Hz, 5 g, 0.35 mm, 10 sweep cycles
  • Shock resistance 50 g / 11 ms, 3 shocks / axis and direction
Material properties
  • Material (locking) Polybutylene terephthalate (PBT)
  • Colour (locking) Yellow
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 0.6 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140235847
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
PushPull Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare