Han PP Power L seal 6-10mm

Image is for illustration purposes only. Please refer to product description.

Han PP Power L seal 6-10mm

Seal, Clamping range: 6 ... 10mm, Thermoplastic

Part number:  09 35 004 9908

  • Category Accessories
  • Type of accessory Seal
  • Pack contents Packaging unit: 10 pieces
  • Clamping range 6 ... 10 mm
  • Material (accessories) Thermoplastic
  • Colour (accessories) Black
  • Packaging size 10
  • Net weight 4.4 g
  • Country of origin China
  • Customs tariff number 40169300