Matching Products
Matching Products NEW
Part number: 09 35 004 9907
Han PP Power L seal 4-6,5mm
Han PP Power L seal 4-6,5mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Seal
Clamping range: 4 ... 6.5 mm
Notes
Compare
Part number: 09 35 004 9907
Han PP Power L seal 4-6,5mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Seal
Technical characteristics
  • Clamping range 4 ... 6.5 mm
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Naphthalene
Commercial data
  • Packaging size 10
  • Net weight 5.05 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140235656
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
PushPull Selection Guide
PushPull Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare