Matching Products
Matching Products NEW
Part number: 09 35 004 0321
Han PP Power L housing
Han PP Power L housing

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Bulkhead mounted housing
PushPull
Material (hood/housing): Thermoplastic
Black
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 09 35 004 0321
Han PP Power L housing
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connectors
  • Series Han® PushPull (V14)
  • Type of hood/housing Bulkhead mounted housing
Version
  • Locking type PushPull
Technical characteristics
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • Material (hood/housing) Thermoplastic
  • Colour (hood/housing) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications IEC/PAS 61076-3-126
Commercial data
  • Packaging size 1
  • Net weight 7.02 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140053854
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 02
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare