Han P female crimp contact 1,0 mm2 (Ag)

Image is for illustration purposes only. Please refer to product description.

Han P female crimp contact 1,0 mm2 (Ag)

Crimp contact, Straight, Copper alloy, Silver plated, Conductor cross-section: 1mm², AWG 18

Part number:  09 35 000 6205

  • Category Contacts
  • Series Han P®
  • Type of contact Crimp contact
  • Description of the contact Straight
  • Termination method Crimp termination
  • Gender Female contact
  • Conductor cross-section 1 mm²
  • Conductor cross-section AWG 18
  • Stripping length 6 mm
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • RoHS compliant with exemption
  • RoHS exemptions 6c: Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Packaging size 100
  • Net weight 1.2 g
  • Country of origin Germany
  • Customs tariff number 85366990