Han P female crimp contact 0,5 mm2 (Ag)

Image is for illustration purposes only. Please refer to product description.

Han P female crimp contact 0,5 mm2 (Ag)

Crimp contact, Straight, Female, Copper alloy, Silver plated, Conductor cross-section: 0.5 mm², AWG 20

Part number:  09 35 000 6203

  • Category Contacts
  • Series Han P®
  • Type of contact Crimp contact
  • Description of the contact Straight
  • Gender Female
  • Manufacturing process Turned contacts
  • Conductor cross-section 0.5 mm²
  • Conductor cross-section AWG 20
  • Stripping length 6 mm
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • Specifications IEC 61076-3-118
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Packaging size 100
  • Net weight 1.22 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • eCl@ss 27440204 Contact for industrial connectors

Topics & Trends